RS PRO PT1000 RTD Sensor, 5mm Dia, 50mm Long, 2 Wire, Class A +100°C Max

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Sensor Type = PT1000
    Probe Length = 50mm
    Probe Diameter = 5mm
    Minimum Temperature Sensed = -20°C
    Maximum Temperature Sensed = +100°C
    Termination Type = Cable
    Cable Length = 1.5m
    Probe Material = Stainless Steel
    Number Of Wires = 2
    Accuracy = Class A

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat