RS PRO PT100 RTD Sensor, 6mm Dia, 300mm Long, 3 Wire, Probe, Class B +250°C Max

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Sensor Type = PT100
    Probe Length = 300mm
    Probe Diameter = 6mm
    Minimum Temperature Sensed = -50°C
    Maximum Temperature Sensed = +250°C
    Termination Type = Connection Head
    Probe Material = 316 Stainless Steel
    Process Connection = Probe
    Cable Entry Size = M20
    Number Of Wires = 3
    Accuracy = Class B

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat