RS PRO PT100 RTD Sensor, 13mm Dia, 40mm Long, 4 Wire, Patch Sensor, Class B +150°C Max, 2m Cable Length

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Sensor Type = PT100
    Probe Length = 40mm
    Probe Diameter = 13mm
    Minimum Temperature Sensed = -50°C
    Maximum Temperature Sensed = +150°C
    Termination Type = Lead Wire
    Cable Length = 2m
    Probe Material = Aluminium Foil Backing, Silicone Rubber
    Process Connection = Patch Sensor
    Number Of Wires = 4
    Accuracy = Class B

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat