1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Nomex Thermal Insulating Sheet, 304mm x 200mm x 0.25mm【5 Pieces Per Package】

THERMAL INSULATION

RS PRO Nomex Thermal Insulating Sheet, 304mm x 200mm x 0.25mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,491.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Nomex
Maximum Operating Temperature = +300°C
Length = 304mm
Width = 200mm
Thickness = 0.25mm
Density = 0.96g/cm³

 
Part Number
7757469 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,491.92

฿ 2,328.06

THERMAL INSULATION 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7757469 in the RS PRO Nomex Thermal Insulating Sheet, 304mm x 200mm x 0.25mm series.