1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Flame Retardant Superwool 607 Fibre Thermal Insulating Sheet, 595mm x 495mm x 10mm

THERMAL INSULATION

RS PRO Flame Retardant Superwool 607 Fibre Thermal Insulating Sheet, 595mm x 495mm x 10mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,273.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Superwool 607 Fibre
Form = Sheet
Length = 595mm
Width = 495mm
Thickness = 10mm
Density = 350kg/m³
Flame Retardant = Yes
Thermal Shock Resistant = Yes

Part Number
7248919 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,273.40

฿ 2,849.08

THERMAL INSULATION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7248919 in the RS PRO Flame Retardant Superwool 607 Fibre Thermal Insulating Sheet, 595mm x 495mm x 10mm series.