1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Flame Retardant Epoxy Glass Thermal Insulating Sheet, 420mm x 297mm x 0.5mm

THERMAL INSULATION

RS PRO Flame Retardant Epoxy Glass Thermal Insulating Sheet, 420mm x 297mm x 0.5mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,858.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Epoxy Glass
Maximum Operating Temperature = +130°C
Length = 420mm
Width = 297mm
Thickness = 0.5mm
Flame Retardant = Yes

 
Part Number
2035181 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,858.36

฿ 1,238.97

THERMAL INSULATION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2035181 in the RS PRO Flame Retardant Epoxy Glass Thermal Insulating Sheet, 420mm x 297mm x 0.5mm series.