1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO White PVC End Cap, Fits Channel Size 41 x 41mm【10 Pieces Per Package】

WHITE PVC END CAP

RS PRO White PVC End Cap, Fits Channel Size 41 x 41mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 342.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Fits Channel Size = 41 x 41mm
Colour = White
Material = PVC

 
Part Number
1766917 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 342.52

฿ 241.78

WHITE PVC END CAP 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1766917 in the RS PRO White PVC End Cap, Fits Channel Size 41 x 41mm series.