1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Clear 3m PVC STRIP CURTAINS, 200mm x 2mm

PVC STRIP CURTAINS

RS PRO Clear 3m PVC STRIP CURTAINS, 200mm x 2mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,321.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 3m
Width = 200mm
Thickness = 2mm
Colour = Clear

 
Part Number
3250882 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,321.08

฿ 932.55

PVC STRIP CURTAINS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3250882 in the RS PRO Clear 3m PVC STRIP CURTAINS, 200mm x 2mm series.