1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Zinc Plated Steel Chain Link【10 Pieces Per Package】

CHAINS

RS PRO Zinc Plated Steel Chain Link
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 978.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Steel
Finish = Zinc Plated
Link Diameter = 6mm
Link Length = 57mm

 
Part Number
750604 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 978.80

฿ 690.93

CHAINS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 750604 in the RS PRO Zinc Plated Steel Chain Link series.