1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Japanned Steel Chain, 10m Length, 140 kg Lifting Load

CHAINS

RS PRO Japanned Steel Chain, 10m Length, 140 kg Lifting Load
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,266.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Chain Type = Link
Material = Steel
Finish = Japanned
Link Diameter = 6mm
Link Length = 42mm
Link Width = 10.8mm
Lifting Load = 140 kg
Length = 10m

 
Part Number
750553 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,266.84

฿ 2,844.70

CHAINS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 750553 in the RS PRO Japanned Steel Chain, 10m Length, 140 kg Lifting Load series.