1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Shaft Collar Two Piece Set Screw, Bore 25mm, OD 45mm, W 15mm, Stainless Steel

SHAFT COLLARS

RS PRO Shaft Collar Two Piece Set Screw, Bore 25mm, OD 45mm, W 15mm, Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,630.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
One/Two Piece = Two Piece
Fastening = Set Screw
Shaft Diameter = 25mm
Threaded Bore Size = M6 x 16
Outside Diameter = 45mm
Width = 15mm
Material = Stainless Steel

Part Number
2346965 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,630.53

฿ 1,150.99

SHAFT COLLARS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2346965 in the RS PRO Shaft Collar Two Piece Set Screw, Bore 25mm, OD 45mm, W 15mm, Stainless Steel series.