1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Incremental Encoder 1000 ppr, Flatted Shaft

INCREMENTAL ROTARY ENCODER

RS PRO Incremental Encoder 1000 ppr, Flatted Shaft
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,622.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Encoder Technology = Incremental
Pulses Per Revolution = 1000
Maximum Revolutions = 12000rpm
Output Signal Type = HTL
Shaft Type = Flatted
Shaft Diameter = 8mm
IP Rating = IP65
Overall Height = 50mm
Overall Width = 50mm
Overall Depth = 82mm
Minimum Operating Temperature = -20°C
Mounting Type = Clamping Flange
Current Rating = 70 mA

 
Part Number
2061286 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 16,622.55

฿ 11,082.25

INCREMENTAL ROTARY ENCODER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2061286 in the RS PRO Incremental Encoder 1000 ppr, Flatted Shaft series.