RS PRO Incremental Encoder 5000 ppr, Hollow Shaft

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Encoder Technology = Incremental
    Pulses Per Revolution = 5000
    Maximum Revolutions = 6000rpm
    Output Signal Type = HTL Inverted
    Shaft Type = Hollow
    Shaft Diameter = 12mm
    Resolution = 5000 ppr
    IP Rating = IP65
    Overall Width = 58mm
    Overall Depth = 44.5mm
    Minimum Operating Temperature = -20°C
    Mounting Type = Hollow Shaft Flange
    Switching Frequency = 200 kHz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat