1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Deep Groove Ball Bearing - 8mm I.D, 19mm O.D

DEEP GROOVE BALL BEARING

RS PRO Deep Groove Ball Bearing - 8mm I.D, 19mm O.D
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 556.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Inside Diameter = 8mm
Outside Diameter = 19mm
Ball Bearing Type = Deep Groove
Race Width = 6mm

Part Number
2346923 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 556.97

฿ 393.17

DEEP GROOVE BALL BEARING 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2346923 in the RS PRO Deep Groove Ball Bearing - 8mm I.D, 19mm O.D series.