1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Removal Method Unit Ionizer, Bar Type, DTY-BA11 Series

Static Electricity Removal Method Unit Ionizer, Bar Type, DTY-BA11 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 40,224.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The AC adapter is sold separately. Please check the details here.

Product Description

[Features]
· Charge removal time and size both 30% improved over previous products.
· Long-term charge removal characteristic stability, long time before cleaning is required.
· A selection of two nozzle types depending on application.
· Reduced expended air flow rate (when using a small fl ow rate type nozzle.)
· Uniform and stable charge removal across the entire area
· Fail-safe function alerts you to abnormal discharges and spikes.
· Cleaning timer alerts you when cleaning is recommended.

 
Part Number
DTY-BA11-350
DTY-BA11-600
DTY-BA11-850SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Expended air flow rate
(l/min [ft³/min])
Number of discharge needle nozzles Mass
(g)

฿ 40,224.17

Bar Type Ionizer Body 1 Piece(s) 4 Day(s) -35095 [3.35]5450

฿ 45,586.67

Bar Type Ionizer Body 1 Piece(s) 4 Day(s) 10600180 [6.35]10650

฿ 50,949.17

฿ 28,113.75

Bar Type Ionizer Body 1 Piece(s) Same day 10850255 [9.00]15860

Loading...

  1. 1

Basic Information

Type Bar Shape Ion Balance ±30V Operating Pressure Range(MPa) 0.01::0.5
Nozzle type Standard flow rate Discharge needle material Tungsten Input voltage(V) DC 24±5%
Current consumption(mA) 150 Output voltage(kV) ±10 Ozone generation amount(ppm) Up to ±0.002
Static charge elimination time(seconds) Within ±0.7 Attachments/Accessories Power and signal cable (3 m [9.84 ft]), two mounting brackets, intermediate brackets (provided quantity in accordance with table below), discharge needle nozzle attachment/detachment tools