Static Electricity Removing Unit Ionizer, Air Gun Type, DTY-ELG31

Caution
- The pulse blow unit is sold separately. Please check the details here.
Product Description
[Features]
· The product is designed for easy holding, and has a 140g [4.94oz] light weight body. (DTY-ELG31) 30% reduction in weight (compared to our products)
· A high-frequency AC method provides high efficiency of electrostatic charge removal and outstanding ion balance.
· Highly flexible, flex-resistant cable is used for connection. (Main unit cable only)
· A separate controller is unnecessary because a valve and ion generator is built in.
· For -PAU, pulsed air improves energy saving/dust removal efficiency. (The pulse blow frequency is variable in the range of 5 to 15Hz.) The IN port and the pulse blow unit are detachable. Options (sold separately) are replaceable.
· Equipped with a lighting LED as standard. The high-brightness LED helps to prevent overlooking small foreign contaminants, and check foreign contaminants on hole bottoms, etc.
· The extension nozzle enables to perform electrostatic charge removal and dust removal in narrow spaces.