1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Cable (5 m) (MFMCA0050EED-L)

MOTOR CABLE 5M

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Lead wire type, Power cable
  • Power cable
  • Power cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• SSQ certified products
• Use of products with recommended specifications listed in Panasonic user manuals and catalogs (using some equivalents)

Part Number
MFMCA0050EED-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Model Motor Side Connector

฿ 1,029.00

MOTOR CABLE 5M 1 Piece(s) 4 Day(s) Lead wire type, Power cableMINAS A6 MSMF·MHMF 50W~1.0kW / MQMF 100~400W / A5 MSMD 50~750W / MHMD 200~750WTyco Electronics 172159-1

Loading...

  1. 1

Basic Information

Length(m) 5 Cable Color Black

Please check the type/dimensions/specifications of the part MFMCA0050EED-L in the Motor Cable (5 m) series.

Products with similar specification

Part Number
MFMCA0053ECT-L
MFMCD0052ECD-L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Applicable Model Motor Side Connector

฿ 3,529.00

1 Piece(s) 4 Day(s) Power cableMGMF 2.9kW, 4.4kW / MINAS A5 MSME·MDME·MHME 3.0~5.0kW / MINAS A6 MSMF·MDMF·MHMF 3.0~5.0kW / MGME 2.0~4.5kWMS3106B 22-22S

฿ 2,386.00

1 Piece(s) 4 Day(s) Power cableMINAS A6 MSMF·MDMF 1.0~2.0kW / MGME 0.9kW / MHME 1.0~1.5kW / MHMF 1.0~1.5kW / MGMF 0.85~1.8kW / A5 MSME·MDME 1.0~2.0kWMS3106B 20-4S