1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Encoder Cable (5 m)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Lead wire type, Absolute encoder (for detector) cable
  • Incremental encoder (for detector) cable
  • Absolute encoder (for detector) cable
  • Lead wire type, Incremental encoder (for detector) cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,886.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• SSQ certified products
• Use of products with recommended specifications listed in Panasonic user manuals and catalogs (using some equivalents)

Part Number
MFECA0050EAD-L
MFECA0050EAE-L
MFECA0050ESD-L
MFECA0050ESE-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Model Encoder Side Connector

฿ 1,886.00

ENCODER CABLE 5M 1 Piece(s) 4 Day(s) Lead wire type, Incremental encoder (for detector) cableMINAS A6 MSMF·MHMF 50W~1.0kW / MQMF 100~400WTyco Electronics 172161-9

฿ 2,686.00

ENCODER CABLE 5M 1 Piece(s) 4 Day(s) Lead wire type, Absolute encoder (for detector) cableMINAS A6 MSMF·MHMF 50W~1.0kW / MQMF 100~400W / MINAS A5 MSMD 50~750W / MHMD 200~750WTyco Electronics 172159-1

฿ 2,529.00

ENCODER CABLE 5M 1 Piece(s) 4 Day(s) Incremental encoder (for detector) cableMGMF 0.85~4.4kW / A5 MSME·MDME·MFME 0.4~15.0kW / MGME·MHME 0.9~7.5kW JN2 type / MINAS A6 MSMF·MDMF·MHMF 1.0~5.0kWMS3106B 20-29S

฿ 3,643.00

ENCODER CABLE 5M 1 Piece(s) 4 Day(s) Absolute encoder (for detector) cableMGMF 0.85kW~4.4kW / A5 MSME·MDME·MGME·MHME 0.9~5.0kW JL10 type / MINAS A6 MSMF·MDMF·MHMF 1.0~5.0kWMS3106B 20-29S

Loading...

  1. 1

Basic Information

Length(m) 5 Cable Color Black Amplifier Size Connector MOLEX 55100-0670 or equivalent