1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Encoder Cable (10 m)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Lead wire type, Absolute encoder (for detector) cable
  • Incremental encoder (for detector) cable
  • Absolute encoder (for detector) cable
  • Lead wire type, Incremental encoder (for detector) cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,514.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• SSQ certified products
• Use of products with recommended specifications listed in Panasonic user manuals and catalogs (using some equivalents)

Part Number
MFECA0100EAD-L
MFECA0100EAE
MFECA0100ESD-L
MFECA0100ESE-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Cable Color Applicable Model Amplifier Size Connector Encoder Side Connector

฿ 2,514.00

ENCODER CABLE 10M 1 Piece(s) 4 Day(s) Lead wire type, Incremental encoder (for detector) cableBlackMINAS A6 MSMF·MHMF 50W~1.0kW / MQMF 100~400WMOLEX 55100-0670 or equivalentTyco Electronics 172161-9

฿ 3,114.00

ENCODER CABLE 10M 1 Piece(s) 4 Day(s) Encoder with battery box----

฿ 3,171.00

ENCODER CABLE 10M 1 Piece(s) 4 Day(s) Incremental encoder (for detector) cableBlackMGMF 0.85~4.4kW / A5 MSME·MDME·MFME 0.4~15.0kW / MGME·MHME 0.9~7.5kW JN2 type / MINAS A6 MSMF·MDMF·MHMF 1.0~5.0kWMOLEX 55100-0670 or equivalentMS3106B 20-29S

฿ 4,671.00

ENCODER CABLE 10M 1 Piece(s) 4 Day(s) Absolute encoder (for detector) cableBlack MGMF 0.85kW~4.4kW / A5 MSME·MDME·MGME·MHME 0.9~5.0kW JL10 type / MINAS A6 MSMF·MDMF·MHMF 1.0~5.0kWMOLEX 55100-0670 or equivalentMS3106B 20-29S

Loading...

  1. 1

Basic Information

Length(m) 10