Regulator Push-Lock Type

Brand :
PISCO

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

[Features]
· Push-lock type knob allows for easy fixing and pressure adjustment operation with one hand
· Ideal for preventing loosening of the lock nut due to machine vibration, etc.
· New structure increases flow rate by approximately 1.3 times compared to existing products. Further reduction in pressure fluctuation range
· Equipped with a relief mechanism convenient for equipment adjustment
· Equipped with a backflow mechanism. Can be installed between the solenoid valve and actuator and used as a check-type regulator.
· A type with a pressure gauge is also available.

Drawing

RVCP elbow

RVCP elbow

Unit: mm

TypeTube outer diameter
⌀D
RABL1L2L3⌀p1⌀p2
Max.Min.Max.Min.
RVCP4-M54M5 x 0.837067.46764.424.28.511.515
RVCP4-01R1/8871.568.967.564.924.79
RVCP6-M56M5 x 0.837067.46764.424.28.511.515
RVCP6-01R1/8871.568.967.564.924.79
RVCP6-02R1/41178.275.672.269.6291115.519
RVCP8-018R1/8871.568.967.564.924.7915.515
RVCP8-02R1/41178.275.672.269.6291119

Unit: mm

TypeTube stop
C
E1E2Width across flats
H
KRelease ringWeight
(g)
⌀ZXY
RVCP4-M51120.78.5146-9.87.826
RVCP4-015
RVCP6-M511.621.18.5146-11.89.826
RVCP6-015
RVCP6-021729.810.517611.8--46
RVCP8-0118.127.78.514513.8--29
RVCP8-0229.710.517646
* The L1 and L2 dimensions of the tapered thread type are reference dimensions after tightening the thread.

RVCMP Elbow with Pressure Gauge

RVCMP Elbow with Pressure Gauge

Unit: mm

TypeTube outer diameter
⌀D
RABL1L2L3L4⌀p1⌀p2
Max.Min.Max.Min.
RVCMP4-M54M5 x 0.837067.46764.448.724.28.511.515
RVCMP4-01R1/8871.568.967.564.949.224.79
RVCMP6-M56M5 x 0.837067.46764.448.724.28.511.515
RVCMP6-01R1/8871.568.967.564.949.224.79
RVCMP6-02R1/41178.275.672.269.656.3291115.519
RVCMP8-018R1/8871.568.967.564.95224.7915.515
RVCMP8-02R1/41178.275.672.269.656.3291119

Unit: mm

TypeTube stop
C
E1E2E3Width across flats
H
KRelease ringWeight
(g)
⌀ZXY
RVCMP4-M51126.38.516.2146-9.87.829
RVCMP4-015
RVCMP6-M511.626.78.516.2146-11.89.829
RVCMP6-015
RVCMP6-02173010.517.717611.8--49
RVCMP8-0118.128.48.516.214513.8--31
RVCMP8-0229.910.517.717649
* The L1 and L2 dimensions of the tapered thread type are reference dimensions after tightening the thread.

RVUP Union

RVUP Union

Unit: mm

TypeTube outer diameter
⌀D1
Tube outer diameter
⌀D2
BL1L2L3⌀p1⌀p2⌀p3Tube stop
C1
Tube stop
C2
E1E2
Max.Min.
RVUP4-44461.6591318.8111.511.515111121.621.6
RVUP6-46461.6591318.8111.511.51511.6112221.6
RVUP6-6611.622
RVUP8-68665.763.11522.5-15.515.51918.11728.628.7
RVUP8-8818.128.6

Unit: mm

TypeF1F2F3F4F5F6F7T1T2Release ringWeight
(g)
⌀Z1X1Y1⌀Z2X2Y2
RVUP4-415304.21710.320.6824.515-9.87.8-9.87.819
RVUP6-415304.21710.320.6924.515-11.89.8-9.87.820
RVUP6-611.89.8
RVUP8-619.839.6421.511.723.41328.41913.8--11.8--32
RVUP8-813.833
*The mounting holes and mounting dimensions are unchanged from the current model.

RVUMP Union with Pressure Gauge

RVUMP Union with Pressure Gauge

Unit: mm

TypeTube outer diameter
⌀D1
Tube outer diameter
⌀D2
BL1L2L3L4⌀p1⌀p2⌀p3Tube stop
C1
Tube stop
C2
E1E2
Max.Min.
RVUMP4-44461.65943.31318.8111.511.515111121.630.6
RVUMP6-46461.65943.31318.8111.511.51511.6112230.6
RVUMP6-6611.631
RVUMP8-68665.763.149.81522.5-15.515.51918.11728.633
RVUMP8-8818.132.9
RVUMP1/4-1/41/41/461.65943.31318.8111.511.51511.411.422.231.2

Unit: mm

TypeF1F2F3F4F5F6F7F8T1T2Release ringWeight
(g)
⌀Z1X1Y1⌀Z2X2Y2
RVUMP4-415304.21710.120.210.2924.515-9.87.8-9.87.823
RVUMP6-415304.21710.120.210.2924.515-11.89.8-9.87.823
RVUMP6-611.89.8
RVUMP8-619.939.74.121.311.623.29.11328.41913.8--11.8--36
RVUMP8-813.8
RVUMP1/4-1/415304.21710.120.210.2924.515-11.89.8-11.89.823
*The mounting holes and mounting dimensions are unchanged from the current model.

Product Specification

Tube sizeMetric sizeInch size
Operating fluidAir
Operating pressure range0-1.0 MPa0 to 145 psi
Set pressure range0.1-0.8 MPa14.5-116 psi
Indicated pressure range0 to 0.8 MPa0 to 116 psi
Accuracy (gauge)+/- 5% (F.S)
Operating temperature range0 to 60℃ (no freezing)
*For inch-size models, the pressure gauge unit is psi.

Structural Drawing

 elbow type: for RVCP
RVCP structural drawing

Pressure Regulating Valve Method

1. Adjusting the pressure

  Release the lock by pulling the regulating knob upward before adjusting the pressure.
  Do not apply more force than necessary to the pressure regulating knob at this time. This may cause damage.

Regulator Push-Lock Type Pressure Regulating Valve Adjustment Method

2. When increasing the pressure

 Turn the regulating knob clockwise from the fully open position to increase the pressure.   
  Once the desired pressure is reached, be sure to press the regulating knob and lock it to prevent the set pressure from changing.

3. Decreasing the pressure

  If the regulating knob is turned too far (if the pressure is too high), turning it counterclockwise will activate the relief mechanism and decrease the pressure.   
  Following this, adjust as described in "2. Increasing the pressure."
  Once the desired pressure is reached, be sure to press the adjustment knob and lock it to prevent the set pressure from changing.

Regulator Push-Lock Type Pressure Regulating Valve Adjustment Method

Precautions

Warning

1. Do not use the regulator in such a way that the pressure exceeds the preset level due to large pressure fluctuations on the outlet side. This product is not designed as a relief valve, and using it as one may cause equipment damage or malfunction. In such cases, please install a separate safety device before use.

Caution

1. Perform the pressure setting by turning the regulating knob in the upward direction (clockwise). The pressure cannot be set accurately if the regulating knob is turned in the downward direction (counterclockwise).

2. Do not turn the regulating knob counterclockwise from a fully open position, or too far clockwise from a fully closed position. Doing so may damage the regulating knob or the main body. It can also increase the torque on the regulating knob due to the sticking of the regulating screw and regulating nut.

3. The regulating knob locks when pushed down and releases when pulled up. After adjusting, be sure to set it to the locked position. Failure to lock the knob means the knob may turn, causing the pressure to change.

4. When you press down the regulating knob, it can sometimes stop partway between the locked and unlocked positions depending on how far round it is rotated. When this happens, the knob is not completely locked. Please ensure that the regulating knob is fully pushed down to the locked position.

5. Trying to force the knob to turn while it is in the locked position may cause damage to the lock mechanism.

6. For models with a gauge, the gauge can be oriented in any direction. Applying excessive force to the gauge cap can result in damage to the gauge and cause issues with gauge readings. Please hold the gauge close to the base when turning it.

7. The pressure gauge accuracy is +/- 5% (FS). If greater accuracy is required, please check the pressure using a separate pressure gauge and adjust accordingly.

8. When open air is released from the outlet, the flow rate may cause resonance. Avoid releasing open air on the outlet for prolonged periods of time, as this poses a risk of internal damage or other issues.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

RVCMP4-01 | Regulator Push-Lock Type | PISCO | MISUMI Thailand