1D / 2D Code Readers

Brand :
IFM

Caution

    Product Description

    [Specifications]
    ・Type of Light: Infrared light, Red light
    ・Operating Voltage(V): 18 - 30 DC, 24 DC
    ・Max. Reading Rate(Hz): 20, 40
    ・Protection: IP65, IP67
    ・Protection Class: III

    [Features]
    ・Freely definable data output via IO-Link
    ・Easy setting by teaching using one button, or by using the ifm Vision Assistant
    ・Detection of different codes in one image
    ・Detects codes on various backgrounds without any difficulty
    ・Data migration with ifm memory stick

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat