1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Type Double Pitch Chain with Side Roller with Connecting Link

RS Type Double Pitch Chain with Side Roller with Connecting Link
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Side roller format, optimal for conveyor compactification. Multiple side rollers can be attached, making it optimal for conveyors on which small transported items are directly placed.

Part Number
RS40-1LSR-T+[4-480/2]L-JR
RS40-1LSRP-T+[4-480/2]L-JR
RS40-2LSR-H+[4-480/2]L-JR
RS40-2LSR-T+[4-480/2]L-JR
RS40-2LSRP-H+[4-480/2]L-JR
RS40-2LSRP-T+[4-480/2]L-JR
RS40-3LSR-H+[4-480/2]L-JR
RS40-3LSR-T+[4-480/2]L-JR
RS40-3LSRP-H+[4-480/2]L-JR
RS40-3LSRP-T+[4-480/2]L-JR
RS40-4LSR-H+[4-480/2]L-JR
RS40-4LSR-T+[4-480/2]L-JR
RS40-4LSRP-H+[4-480/2]L-JR
RS40-4LSRP-T+[4-480/2]L-JR
RS50-1LSR-T+[4-384/2]L-JR
RS50-1LSRP-T+[4-384/2]L-JR
RS50-2LSR-H+[4-384/2]L-JR
RS50-2LSR-T+[4-384/2]L-JR
RS50-2LSRP-H+[4-384/2]L-JR
RS50-2LSRP-T+[4-384/2]L-JR
RS50-3LSR-H+[4-384/2]L-JR
RS50-3LSR-T+[4-384/2]L-JR
RS50-3LSRP-H+[4-384/2]L-JR
RS50-3LSRP-T+[4-384/2]L-JR
RS50-4LSR-H+[4-384/2]L-JR
RS50-4LSR-T+[4-384/2]L-JR
RS50-4LSRP-H+[4-384/2]L-JR
RS50-4LSRP-T+[4-384/2]L-JR
RS60-1LSR-T+[4-320/2]L-JR
RS60-1LSRP-T+[4-320/2]L-JR
RS60-2LSR-H+[4-320/2]L-JR
RS60-2LSR-T+[4-320/2]L-JR
RS60-2LSRP-H+[4-320/2]L-JR
RS60-2LSRP-T+[4-320/2]L-JR
RS60-3LSR-H+[4-320/2]L-JR
RS60-3LSR-T+[4-320/2]L-JR
RS60-3LSRP-H+[4-320/2]L-JR
RS60-3LSRP-T+[4-320/2]L-JR
RS60-4LSR-H+[4-320/2]L-JR
RS60-4LSR-T+[4-320/2]L-JR
RS60-4LSRP-H+[4-320/2]L-JR
RS60-4LSRP-T+[4-320/2]L-JR
RS80-1LSR-T+[4-240/2]L-JR
RS80-1LSRP-T+[4-240/2]L-JR
RS80-2LSR-H+[4-240/2]L-JR
RS80-2LSR-T+[4-240/2]L-JR
RS80-2LSRP-H+[4-240/2]L-JR
RS80-2LSRP-T+[4-240/2]L-JR
RS80-3LSR-H+[4-240/2]L-JR
RS80-3LSR-T+[4-240/2]L-JR
RS80-3LSRP-H+[4-240/2]L-JR
RS80-3LSRP-T+[4-240/2]L-JR
RS80-4LSR-H+[4-240/2]L-JR
RS80-4LSR-T+[4-240/2]L-JR
RS80-4LSRP-H+[4-240/2]L-JR
RS80-4LSRP-T+[4-240/2]L-JR
RS100-1LSR-T+[4-192/2]L-JR
RS100-1LSRP-T+[4-192/2]L-JR
RS100-2LSR-H+[4-192/2]L-JR
RS100-2LSR-T+[4-192/2]L-JR
RS100-2LSRP-H+[4-192/2]L-JR
RS100-2LSRP-T+[4-192/2]L-JR
RS100-3LSR-H+[4-192/2]L-JR
RS100-3LSR-T+[4-192/2]L-JR
RS100-3LSRP-H+[4-192/2]L-JR
RS100-3LSRP-T+[4-192/2]L-JR
RS100-4LSR-H+[4-192/2]L-JR
RS100-4LSR-T+[4-192/2]L-JR
RS100-4LSRP-H+[4-192/2]L-JR
RS100-4LSRP-T+[4-192/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Roller Type Mounting Type Pitch
(mm)
Roller Diameter
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Mounting interval of Side Rollers Number of Links

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Steel RollerZigzag12.77.921.5122.6514 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Plastic RollerZigzag12.77.921.5122.6514 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Steel RollerParallel Shape12.77.921.5122.6524 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Steel RollerZigzag12.77.921.5122.6524 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Plastic RollerParallel Shape12.77.921.5122.6524 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Plastic RollerZigzag12.77.921.5122.6524 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402.51~5.00Steel RollerParallel Shape12.77.921.5122.6534 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402.51~5.00Steel RollerZigzag12.77.921.5122.6534 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402.51~5.00Plastic RollerParallel Shape12.77.921.5122.6534 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402.51~5.00Plastic RollerZigzag12.77.921.5122.6534 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402.51~5.00Steel RollerParallel Shape12.77.921.5122.6544 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402.51~5.00Steel RollerZigzag12.77.921.5122.6544 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402.51~5.00Plastic RollerParallel Shape12.77.921.5122.6544 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402.51~5.00Plastic RollerZigzag12.77.921.5122.6544 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Steel RollerZigzag15.87510.162154.3114 ~ 384

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Plastic RollerZigzag15.87510.162154.3114 ~ 384

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Steel RollerParallel Shape15.87510.162154.3124 ~ 384

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Steel RollerZigzag15.87510.162154.3124 ~ 384

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Plastic RollerParallel Shape15.87510.162154.3124 ~ 384

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Plastic RollerZigzag15.87510.162154.3124 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[50] RS502.51~5.00Steel RollerParallel Shape15.87510.162154.3134 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[50] RS502.51~5.00Steel RollerZigzag15.87510.162154.3134 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[50] RS502.51~5.00Plastic RollerParallel Shape15.87510.162154.3134 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[50] RS502.51~5.00Plastic RollerZigzag15.87510.162154.3134 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[50] RS502.51~5.00Steel RollerParallel Shape15.87510.162154.3144 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[50] RS502.51~5.00Steel RollerZigzag15.87510.162154.3144 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[50] RS502.51~5.00Plastic RollerParallel Shape15.87510.162154.3144 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[50] RS502.51~5.00Plastic RollerZigzag15.87510.162154.3144 ~ 384

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Steel RollerZigzag19.0511.912.418.16.2814 ~ 320

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Plastic RollerZigzag19.0511.912.418.16.2814 ~ 320

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Steel RollerParallel Shape19.0511.912.418.16.2824 ~ 320

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Steel RollerZigzag19.0511.912.418.16.2824 ~ 320

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Plastic RollerParallel Shape19.0511.912.418.16.2824 ~ 320

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Plastic RollerZigzag19.0511.912.418.16.2824 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[60] RS605.01~Steel RollerParallel Shape19.0511.912.418.16.2834 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[60] RS605.01~Steel RollerZigzag19.0511.912.418.16.2834 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[60] RS605.01~Plastic RollerParallel Shape19.0511.912.418.16.2834 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[60] RS605.01~Plastic RollerZigzag19.0511.912.418.16.2834 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[60] RS605.01~Steel RollerParallel Shape19.0511.912.418.16.2844 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[60] RS605.01~Steel RollerZigzag19.0511.912.418.16.2844 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[60] RS605.01~Plastic RollerParallel Shape19.0511.912.418.16.2844 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[60] RS605.01~Plastic RollerZigzag19.0511.912.418.16.2844 ~ 320

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Steel RollerZigzag25.415.883.224.110.714 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[80] RS805.01~Plastic RollerZigzag25.415.883.224.110.714 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Steel RollerParallel Shape25.415.883.224.110.724 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Steel RollerZigzag25.415.883.224.110.724 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic RollerParallel Shape25.415.883.224.110.724 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic RollerZigzag25.415.883.224.110.724 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Steel RollerParallel Shape25.415.883.224.110.734 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Steel RollerZigzag25.415.883.224.110.734 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic RollerParallel Shape25.415.883.224.110.734 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic RollerZigzag25.415.883.224.110.734 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Steel RollerParallel Shape25.415.883.224.110.744 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Steel RollerZigzag25.415.883.224.110.744 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic RollerParallel Shape25.415.883.224.110.744 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic RollerZigzag25.415.883.224.110.744 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerZigzag31.7519.05430.117.114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[100] RS1005.01~Plastic RollerZigzag31.7519.05430.117.114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerParallel Shape31.7519.05430.117.124 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerZigzag31.7519.05430.117.124 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerParallel Shape31.7519.05430.117.124 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerZigzag31.7519.05430.117.124 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerParallel Shape31.7519.05430.117.134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerZigzag31.7519.05430.117.134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerParallel Shape31.7519.05430.117.134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerZigzag31.7519.05430.117.134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerParallel Shape31.7519.05430.117.144 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerZigzag31.7519.05430.117.144 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerParallel Shape31.7519.05430.117.144 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerZigzag31.7519.05430.117.144 ~ 192

Loading...

  1. 1

Basic Information

Product Category Side Rollers Types Link