1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RF Type Double Pitch Chain with Top Roller with Connecting Link (Part Number)

RF Type Double Pitch Chain with Top Roller with Connecting Link
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Chain has smaller width dimension than other free-flow chains. Because the top roller is supported with plates on both sides, it is suitable for sturdy free-flow conveyors.

Part Number
RF2040R-1LTR+[4-240/2]L-JR
RF2040R-1LTRP+[4-240/2]L-JR
RF2040R-2LTRPRL+[4-240/2]L-JR
RF2040R-2LTRRL+[4-240/2]L-JR
RF2040R-3LTR+[4-240/2]L-JR
RF2040R-4LTRRL+[4-240/2]L-JR
RF2040S-1LTR+[4-240/2]L-JR
RF2040S-1LTRP+[4-240/2]L-JR
RF2040S-2LTRPRL+[4-240/2]L-JR
RF2040S-2LTRRL+[4-240/2]L-JR
RF2040S-3LTR+[4-240/2]L-JR
RF2040S-4LTRRL+[4-240/2]L-JR
RF2050R-1LTR+[4-192/2]L-JR
RF2050R-1LTRP+[4-192/2]L-JR
RF2050R-2LTRPRL+[4-192/2]L-JR
RF2050R-2LTRRL+[4-192/2]L-JR
RF2050R-3LTR+[4-192/2]L-JR
RF2050R-4LTRRL+[4-192/2]L-JR
RF2050S-1LTR+[4-192/2]L-JR
RF2050S-1LTRP+[4-192/2]L-JR
RF2050S-2LTRPRL+[4-192/2]L-JR
RF2050S-2LTRRL+[4-192/2]L-JR
RF2050S-3LTR+[4-192/2]L-JR
RF2050S-4LTRRL+[4-192/2]L-JR
RF2060R-1LTR+[4-160/2]L-JR
RF2060R-1LTRP+[4-160/2]L-JR
RF2060R-2LTRPRL+[4-160/2]L-JR
RF2060R-2LTRRL+[4-160/2]L-JR
RF2060R-3LTR+[4-160/2]L-JR
RF2060R-4LTRRL+[4-160/2]L-JR
RF2060S-1LTR+[4-160/2]L-JR
RF2060S-1LTRP+[4-160/2]L-JR
RF2060S-2LTRPRL+[4-160/2]L-JR
RF2060S-2LTRRL+[4-160/2]L-JR
RF2060S-3LTR+[4-160/2]L-JR
RF2060S-4LTRRL+[4-160/2]L-JR
RF2080R-1LTR+[4-120/2]L-JR
RF2080R-1LTRP+[4-120/2]L-JR
RF2080R-2LTRPRL+[4-120/2]L-JR
RF2080R-2LTRRL+[4-120/2]L-JR
RF2080R-3LTR+[4-120/2]L-JR
RF2080R-4LTRRL+[4-120/2]L-JR
RF2080S-1LTR+[4-120/2]L-JR
RF2080S-1LTRP+[4-120/2]L-JR
RF2080S-2LTRPRL+[4-120/2]L-JR
RF2080S-2LTRRL+[4-120/2]L-JR
RF2080S-3LTR+[4-120/2]L-JR
RF2080S-4LTRRL+[4-120/2]L-JR
RF2100R-1LTR+[4-50/2]L-JR
RF2100R-1LTRP+[4-50/2]L-JR
RF2100R-2LTRPRL+[4-50/2]L-JR
RF2100R-2LTRRL+[4-50/2]L-JR
RF2100R-3LTR+[4-50/2]L-JR
RF2100R-4LTRRL+[4-50/2]L-JR
RF2100S-1LTR+[4-50/2]L-JR
RF2100S-1LTRP+[4-50/2]L-JR
RF2100S-2LTRPRL+[4-50/2]L-JR
RF2100S-2LTRRL+[4-50/2]L-JR
RF2100S-3LTR+[4-50/2]L-JR
RF2100S-4LTRRL+[4-50/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Roller Type Roller Type Pitch
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Mounting interval of Side Rollers Number of Links Type

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20402.51~5.00R RollerSteel Roller25.41.5122.6514 ~ 240TR

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20402.51~5.00R RollerPlastic Roller25.41.5122.6514 ~ 240TRP

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20402.51~5.00R RollerPlastic Roller25.41.5122.6524 ~ 240TRPRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20402.51~5.00R RollerSteel Roller25.41.5122.6524 ~ 240TRRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20402.51~5.00R RollerSteel Roller25.41.5122.6534 ~ 240TR

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20402.51~5.00R RollerSteel Roller25.41.5122.6544 ~ 240TRRL

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20402.51~5.00S RollerSteel Roller25.41.5122.6514 ~ 240TR

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20402.51~5.00S RollerPlastic Roller25.41.5122.6514 ~ 240TRP

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20402.51~5.00S RollerPlastic Roller25.41.5122.6524 ~ 240TRPRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20402.51~5.00S RollerSteel Roller25.41.5122.6524 ~ 240TRRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20402.51~5.00S RollerSteel Roller25.41.5122.6534 ~ 240TR

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20402.51~5.00S RollerSteel Roller25.41.5122.6544 ~ 240TRRL

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20502.51~5.00R RollerSteel Roller31.752154.3114 ~ 192TR

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20502.51~5.00R RollerPlastic Roller31.752154.3114 ~ 192TRP

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20502.51~5.00R RollerPlastic Roller31.752154.3124 ~ 192TRPRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20502.51~5.00R RollerSteel Roller31.752154.3124 ~ 192TRRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20502.51~5.00R RollerSteel Roller31.752154.3134 ~ 192TR

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20502.51~5.00R RollerSteel Roller31.752154.3144 ~ 192TRRL

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20502.51~5.00S RollerSteel Roller31.752154.3114 ~ 192TR

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20502.51~5.00S RollerPlastic Roller31.752154.3114 ~ 192TRP

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20502.51~5.00S RollerPlastic Roller31.752154.3124 ~ 192TRPRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20502.51~5.00S RollerSteel Roller31.752154.3124 ~ 192TRRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20502.51~5.00S RollerSteel Roller31.752154.3134 ~ 192TR

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20502.51~5.00S RollerSteel Roller31.752154.3144 ~ 192TRRL

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20605.01~R RollerSteel Roller38.13.217.26.2814 ~ 160TR

-

DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20605.01~R RollerPlastic Roller38.13.217.26.2814 ~ 160TRP

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20605.01~R RollerPlastic Roller38.13.217.26.2824 ~ 160TRPRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20605.01~R RollerSteel Roller38.13.217.26.2824 ~ 160TRRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20605.01~R RollerSteel Roller38.13.217.26.2834 ~ 160TR

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20605.01~R RollerSteel Roller38.13.217.26.2844 ~ 160TRRL

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20605.01~S RollerSteel Roller38.13.217.26.2814 ~ 160TR

-

DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20605.01~S RollerPlastic Roller38.13.217.26.2814 ~ 160TRP

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20605.01~S RollerPlastic Roller38.13.217.26.2824 ~ 160TRPRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF20605.01~S RollerSteel Roller38.13.217.26.2824 ~ 160TRRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20605.01~S RollerSteel Roller38.13.217.26.2834 ~ 160TR

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF20605.01~S RollerSteel Roller50.8423.010.744 ~ 160TRRL

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~R RollerSteel Roller50.8423.010.714 ~ 120TR

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~R RollerPlastic Roller50.8423.010.714 ~ 120TRP

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~R RollerPlastic Roller50.8423.010.724 ~ 120TRPRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~R RollerSteel Roller50.8423.010.724 ~ 120TRRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~R RollerSteel Roller50.8423.010.734 ~ 120TR

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~R RollerSteel Roller50.8423.010.744 ~ 120TRRL

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~S RollerSteel Roller50.8423.010.714 ~ 120TR

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~S RollerPlastic Roller50.8423.010.714 ~ 120TRP

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~S RollerPlastic Roller50.8423.010.724 ~ 120TRPRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~S RollerSteel Roller50.8423.010.724 ~ 120TRRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~S RollerSteel Roller50.8423.010.734 ~ 120TR

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~S RollerSteel Roller50.8423.010.744 ~ 120TRRL

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~R RollerSteel Roller63.54.828.617.114 ~ 50TR

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~R RollerPlastic Roller63.54.828.617.114 ~ 50TRP

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~R RollerPlastic Roller63.54.828.617.124 ~ 50TRPRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~R RollerSteel Roller63.54.828.617.124 ~ 50TRRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~R RollerSteel Roller63.54.828.617.134 ~ 50TR

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~R RollerSteel Roller63.54.828.617.144 ~ 50TRRL

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~S RollerSteel Roller63.54.828.617.114 ~ 50TR

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~S RollerPlastic Roller63.54.828.617.114 ~ 50TRP

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~S RollerPlastic Roller63.54.828.617.124 ~ 50TRPRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~S RollerSteel Roller63.54.828.617.124 ~ 50TRRL

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~S RollerSteel Roller63.54.828.617.134 ~ 50TR

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF21005.01~S RollerSteel Roller63.54.828.617.144 ~ 50TRRL

Loading...

  1. 1

Basic Information

Product Category Top Roller Types Link