1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RF Type Double Pitch Chain with Side Roller with Connecting Link

RF Type Double Pitch Chain with Side Roller with Connecting Link
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Side roller format, optimal for conveyor compactification. Multiple side rollers can be attached, making it optimal for conveyors on which small transported items are directly placed.

Part Number
RF2040R-1LSRL-H+[4-240/2]L-JR
RF2040R-1LSRL-T+[4-240/2]L-JR
RF2040R-1LSRPL-H+[4-240/2]L-JR
RF2040R-1LSRPL-T+[4-240/2]L-JR
RF2040R-2LSRL-H+[4-240/2]L-JR
RF2040R-2LSRL-T+[4-240/2]L-JR
RF2040R-2LSRPL-H+[4-240/2]L-JR
RF2040R-2LSRPL-T+[4-240/2]L-JR
RF2040R-3LSRL-H+[4-240/2]L-JR
RF2040R-3LSRL-T+[4-240/2]L-JR
RF2040R-3LSRPL-H+[4-240/2]L-JR
RF2040R-3LSRPL-T+[4-240/2]L-JR
RF2040R-4LSRL-H+[4-240/2]L-JR
RF2040R-4LSRL-T+[4-240/2]L-JR
RF2040R-4LSRPL-H+[4-240/2]L-JR
RF2040R-4LSRPL-T+[4-240/2]L-JR
RF2040S-1LSR-H+[4-240/2]L-JR
RF2040S-1LSR-T+[4-240/2]L-JR
RF2040S-1LSRP-H+[4-240/2]L-JR
RF2040S-1LSRP-T+[4-240/2]L-JR
RF2040S-2LSR-H+[4-240/2]L-JR
RF2040S-2LSR-T+[4-240/2]L-JR
RF2040S-2LSRP-H+[4-240/2]L-JR
RF2040S-2LSRP-T+[4-240/2]L-JR
RF2040S-3LSR-H+[4-240/2]L-JR
RF2040S-3LSR-T+[4-240/2]L-JR
RF2040S-3LSRP-H+[4-240/2]L-JR
RF2040S-3LSRP-T+[4-240/2]L-JR
RF2040S-4LSR-H+[4-240/2]L-JR
RF2040S-4LSR-T+[4-240/2]L-JR
RF2040S-4LSRP-H+[4-240/2]L-JR
RF2040S-4LSRP-T+[4-240/2]L-JR
RF2050R-1LSRL-H+[4-192/2]L-JR
RF2050R-1LSRL-T+[4-192/2]L-JR
RF2050R-1LSRPL-H+[4-192/2]L-JR
RF2050R-1LSRPL-T+[4-192/2]L-JR
RF2050R-2LSRL-H+[4-192/2]L-JR
RF2050R-2LSRL-T+[4-192/2]L-JR
RF2050R-2LSRPL-H+[4-192/2]L-JR
RF2050R-2LSRPL-T+[4-192/2]L-JR
RF2050R-3LSRL-H+[4-192/2]L-JR
RF2050R-3LSRL-T+[4-192/2]L-JR
RF2050R-3LSRPL-H+[4-192/2]L-JR
RF2050R-3LSRPL-T+[4-192/2]L-JR
RF2050R-4LSRL-H+[4-192/2]L-JR
RF2050R-4LSRL-T+[4-192/2]L-JR
RF2050R-4LSRPL-H+[4-192/2]L-JR
RF2050R-4LSRPL-T+[4-192/2]L-JR
RF2050S-1LSR-H+[4-192/2]L-JR
RF2050S-1LSR-T+[4-192/2]L-JR
RF2050S-1LSRP-H+[4-192/2]L-JR
RF2050S-1LSRP-T+[4-192/2]L-JR
RF2050S-2LSR-H+[4-192/2]L-JR
RF2050S-2LSR-T+[4-192/2]L-JR
RF2050S-2LSRP-H+[4-192/2]L-JR
RF2050S-2LSRP-T+[4-192/2]L-JR
RF2050S-3LSR-H+[4-192/2]L-JR
RF2050S-3LSR-T+[4-192/2]L-JR
RF2050S-3LSRP-H+[4-192/2]L-JR
RF2050S-3LSRP-T+[4-192/2]L-JR
RF2050S-4LSR-H+[4-192/2]L-JR
RF2050S-4LSR-T+[4-192/2]L-JR
RF2050S-4LSRP-H+[4-192/2]L-JR
RF2050S-4LSRP-T+[4-192/2]L-JR
RF2060R-1LSRL-H+[4-160/2]L-JR
RF2060R-1LSRL-T+[4-160/2]L-JR
RF2060R-1LSRPL-H+[4-160/2]L-JR
RF2060R-1LSRPL-T+[4-160/2]L-JR
RF2060R-2LSRL-H+[4-160/2]L-JR
RF2060R-2LSRL-T+[4-160/2]L-JR
RF2060R-2LSRPL-H+[4-160/2]L-JR
RF2060R-2LSRPL-T+[4-160/2]L-JR
RF2060R-3LSRL-H+[4-160/2]L-JR
RF2060R-3LSRL-T+[4-160/2]L-JR
RF2060R-3LSRPL-H+[4-160/2]L-JR
RF2060R-3LSRPL-T+[4-160/2]L-JR
RF2060R-4LSRL-H+[4-160/2]L-JR
RF2060R-4LSRL-T+[4-160/2]L-JR
RF2060R-4LSRPL-H+[4-160/2]L-JR
RF2060R-4LSRPL-T+[4-160/2]L-JR
RF2060S-1LSR-H+[4-160/2]L-JR
RF2060S-1LSR-T+[4-160/2]L-JR
RF2060S-1LSRP-H+[4-160/2]L-JR
RF2060S-1LSRP-T+[4-160/2]L-JR
RF2060S-2LSR-H+[4-160/2]L-JR
RF2060S-2LSR-T+[4-160/2]L-JR
RF2060S-2LSRP-H+[4-160/2]L-JR
RF2060S-2LSRP-T+[4-160/2]L-JR
RF2060S-3LSR-H+[4-160/2]L-JR
RF2060S-3LSR-T+[4-160/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Roller Type Roller Type Mounting Type Pitch
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Mounting interval of Side Rollers Number of Links

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerSteel rollerParallel Shape25.41.5122.6514 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerSteel rollerZigzag25.41.5122.6514 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerPlastic RollerParallel Shape25.41.5122.6514 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerPlastic RollerZigzag25.41.5122.6514 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerSteel rollerParallel Shape25.41.5122.6524 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerSteel rollerZigzag25.41.5122.6524 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerPlastic RollerParallel Shape25.41.5122.6524 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerPlastic RollerZigzag25.41.5122.6524 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerSteel rollerParallel Shape25.41.5122.6534 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerSteel rollerZigzag25.41.5122.6534 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerPlastic RollerParallel Shape25.41.5122.6534 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerPlastic RollerZigzag25.41.5122.6534 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerSteel rollerParallel Shape25.41.5122.6544 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerSteel rollerZigzag25.41.5122.6544 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerPlastic RollerParallel Shape25.41.5122.6544 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2040R RollerPlastic RollerZigzag25.41.5122.6544 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2040S RollerSteel rollerParallel Shape25.41.5122.6514 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2040S RollerSteel rollerZigzag25.41.5122.6514 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2040S RollerPlastic RollerParallel Shape25.41.5122.6514 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2040S RollerPlastic RollerZigzag25.41.5122.6514 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2040S RollerSteel rollerParallel Shape25.41.5122.6524 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2040S RollerSteel rollerZigzag25.41.5122.6524 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2040S RollerPlastic RollerParallel Shape25.41.5122.6524 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2040S RollerPlastic RollerZigzag25.41.5122.6524 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2040S RollerSteel rollerParallel Shape25.41.5122.6534 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2040S RollerSteel rollerZigzag25.41.5122.6534 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2040S RollerPlastic RollerParallel Shape25.41.5122.6534 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2040S RollerPlastic RollerZigzag25.41.5122.6534 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2040S RollerSteel rollerParallel Shape25.41.5122.6544 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2040S RollerSteel rollerZigzag25.41.5122.6544 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2040S RollerPlastic RollerParallel Shape25.41.5122.6544 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2040S RollerPlastic RollerZigzag25.41.5122.6544 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerSteel rollerParallel Shape31.752154.3114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerSteel rollerZigzag31.752154.3114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerPlastic RollerParallel Shape31.752154.3114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerPlastic RollerZigzag31.752154.3114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerSteel rollerParallel Shape31.752154.3124 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerSteel rollerZigzag31.752154.3124 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerPlastic RollerParallel Shape31.752154.3124 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerPlastic RollerZigzag31.752154.3124 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerSteel rollerParallel Shape31.752154.3134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerSteel rollerZigzag31.752154.3134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerPlastic RollerParallel Shape31.752154.3134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerPlastic RollerZigzag31.752154.3134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerSteel rollerParallel Shape31.752154.3144 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerSteel rollerZigzag31.752154.3144 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerPlastic RollerParallel Shape31.752154.3144 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2050R RollerPlastic RollerZigzag31.752154.3144 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2050S RollerSteel rollerParallel Shape31.752154.3114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2050S RollerSteel rollerZigzag31.752154.3114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2050S RollerPlastic RollerParallel Shape31.752154.3114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2050S RollerPlastic RollerZigzag31.752154.3114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2050S RollerSteel rollerParallel Shape31.752154.3124 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2050S RollerSteel rollerZigzag31.752154.3124 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2050S RollerPlastic RollerParallel Shape31.752154.3124 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2050S RollerPlastic RollerZigzag31.752154.3124 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2050S RollerSteel rollerParallel Shape31.752154.3134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2050S RollerSteel rollerZigzag31.752154.3134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2050S RollerPlastic RollerParallel Shape31.752154.3134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2050S RollerPlastic RollerZigzag31.752154.3134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2050S RollerSteel rollerParallel Shape31.752154.3144 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2050S RollerSteel rollerZigzag31.752154.3144 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2050S RollerPlastic RollerParallel Shape31.752154.3144 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2050S RollerPlastic RollerZigzag31.752154.3144 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerSteel rollerParallel Shape38.13.217.26.2814 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerSteel rollerZigzag38.13.217.26.2814 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerPlastic RollerParallel Shape38.13.217.26.2814 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerPlastic RollerZigzag38.13.217.26.2814 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerSteel rollerParallel Shape38.13.217.26.2824 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerSteel rollerZigzag38.13.217.26.2824 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerPlastic RollerParallel Shape38.13.217.26.2824 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerPlastic RollerZigzag38.13.217.26.2824 ~ 160

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerSteel rollerParallel Shape38.13.217.26.2834 ~ 160

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerSteel rollerZigzag38.13.217.26.2834 ~ 160

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerPlastic RollerParallel Shape38.13.217.26.2834 ~ 160

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerPlastic RollerZigzag38.13.217.26.2834 ~ 160

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerSteel rollerParallel Shape38.13.217.26.2844 ~ 160

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerSteel rollerZigzag38.13.217.26.2844 ~ 160

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerPlastic RollerParallel Shape38.13.217.26.2844 ~ 160

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10RF2060R RollerPlastic RollerZigzag38.13.217.26.2844 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060S RollerSteel rollerParallel Shape38.13.217.26.2814 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060S RollerSteel rollerZigzag38.13.217.26.2814 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060S RollerPlastic RollerParallel Shape38.13.217.26.2814 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060S RollerPlastic RollerZigzag38.13.217.26.2814 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060S RollerSteel rollerParallel Shape38.13.217.26.2824 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060S RollerSteel rollerZigzag38.13.217.26.2824 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060S RollerPlastic RollerParallel Shape38.13.217.26.2824 ~ 160

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060S RollerPlastic RollerZigzag38.13.217.26.2824 ~ 160

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2060S RollerSteel rollerParallel Shape38.13.217.26.2834 ~ 160

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10RF2060S RollerSteel rollerZigzag38.13.217.26.2834 ~ 160

Loading...

Basic Information

Product Category Side Rollers Types Link