1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RF Type Double Speed Chain, with Snap Cover with Connecting Link

RF Type Double Speed Chain, with Snap Cover with Connecting Link
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Unique structure combining a small diameter roller and a large diameter roller achieves transport with 2.5 times greater speed. Because the chain speed is low, accumulation with low noise is possible. Snap cover prevents parts from falling into the frame.Joint sold separately.

Part Number
RF2030VR-SC+[4-80/2]L-JR
RF2030VRPA-SC+[4-80/2]L-JR
RF2030VRPB-SC+[4-80/2]L-JR
RF2030VRPC-SC+[4-80/2]L-JR
RF2030VRPD-SC+[4-80/2]L-JR
RF2040VR-SC+[4-60/2]L-JR
RF2040VRPA-SC+[4-60/2]L-JR
RF2040VRPB-SC+[4-60/2]L-JR
RF2040VRPC-SC+[4-60/2]L-JR
RF2040VRPD-SC+[4-60/2]L-JR
RF2050VR-SC+[4-48/2]L-JR
RF2050VRPA-SC+[4-48/2]L-JR
RF2050VRPB-SC+[4-48/2]L-JR
RF2050VRPC-SC+[4-48/2]L-JR
RF2050VRPD-SC+[4-48/2]L-JR
RF2060VR-SC+[4-40/2]L-JR
RF2060VRPA-SC+[4-40/2]L-JR
RF2060VRPB-SC+[4-40/2]L-JR
RF2060VRPC-SC+[4-40/2]L-JR
RF2060VRPD-SC+[4-40/2]L-JR
RF2080VRPA-SC+[4-30/2]L-JR
RF2080VRPB-SC+[4-30/2]L-JR
RF2080VRPC-SC+[4-30/2]L-JR
RF2080VRPD-SC+[4-30/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Specifications Roller Type Pitch
(mm)
Roller Diameter
(mm)
Roller Width
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Attachment Type Number of Links

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2030-Steel roller19.0518.38.01.59.0-4 ~ 80

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2030General-purpose typePlastic Roller19.0518.38.01.59.0A4 ~ 80

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2030High Friction TypePlastic Roller19.0518.38.01.59.0B4 ~ 80

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2030Conductive TypePlastic Roller19.0518.38.01.59.0C4 ~ 80

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2030Conductive High Friction TypePlastic Roller19.0518.38.01.59.0D4 ~ 80

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2040-Steel roller25.424.610.31.512-4 ~ 60

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2040General-purpose typePlastic Roller25.424.610.31.512A4 ~ 60

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2040High Friction TypePlastic Roller25.424.610.31.512B4 ~ 60

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2040Conductive TypePlastic Roller25.424.610.31.512C4 ~ 60

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2040Conductive High Friction TypePlastic Roller25.424.610.31.512D4 ~ 60

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2050-Steel roller31.7530.613.0215-4 ~ 48

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2050General-purpose typePlastic Roller31.7530.613.0215A4 ~ 48

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2050High Friction TypePlastic Roller31.7530.613.0215B4 ~ 48

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2050Conductive TypePlastic Roller31.7530.613.0215C4 ~ 48

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2050Conductive High Friction TypePlastic Roller31.7530.613.0215D4 ~ 48

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060-Steel roller38.136.615.53.217.2-4 ~ 40

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2060General-purpose typePlastic Roller38.136.615.53.217.2A4 ~ 40

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2060High Friction TypePlastic Roller38.136.615.53.217.2B4 ~ 40

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2060Conductive TypePlastic Roller38.136.615.53.217.2C4 ~ 40

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2060Conductive High Friction TypePlastic Roller38.136.615.53.217.2D4 ~ 40

-

DOUBLE SPEED CHAIN 1 Piece(s) 40 Day(s) 10RF2080General-purpose typePlastic Roller50.848.020.0423.0A4 ~ 30

-

DOUBLE SPEED CHAIN 1 Piece(s) 40 Day(s) 10RF2080High Friction TypePlastic Roller50.848.020.0423.0B4 ~ 30

-

DOUBLE SPEED CHAIN 1 Piece(s) 40 Day(s) 10RF2080Conductive TypePlastic Roller50.848.020.0423.0C4 ~ 30

-

DOUBLE SPEED CHAIN 1 Piece(s) 40 Day(s) 10RF2080Conductive High Friction TypePlastic Roller50.848.020.0423.0D4 ~ 30

Loading...

  1. 1

Basic Information

Product Category Center roller Type Link