1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Lock, TF Series

Power Lock, TF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,453.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

OLD: TSUBAKI E AND M

Small-diameter connections are possible. The ratio between the internal diameter and outer diameter is small, and a design that suppresses surface pressure enables boss outer diameters to be made smaller. Has a centering function, with excellent shaft concentricity when mounting a boss, which eliminates the need for an alignment guide. Boss holes are straight, and machining is not required.

Part Number
PLG040X053TF
PLG050X065TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Allowable Torque
(N•m)
Overall Length
(mm)
O.D.
(Ø)

฿ 2,453.33

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1040j:700.1~1000.05853

฿ 2,861.67

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1050k:1000.1~3000.07865

Loading...

  1. 1

Basic Information

Type Flanged Body Material Steel Centering Provided
Surface Treatment None Tightening Structure Single Cone Type Tightening Method Mechanical Type (Wedge Type)