1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

POWERLOCK AE SERIES (Part Number)

POWERLOCK AE SERIES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,481.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

OLD: TSUBAKI E AND M

Part Number
PLG020X047AE
PLG025X050AE
PLG030X055AE
PLG035X060AE
PLG040X065AE
PLG045X075AE
PLG050X080AE
PLG055X085AE
PLG060X090AE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Allowable Torque
(N•m)
Overall Length
(mm)
O.D.
(Ø)

฿ 1,481.67

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1020g:200.1~300.033.347

฿ 1,481.67

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1025h:300.1~500.033.850

฿ 1,545.00

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1030i:500.1~700.034.655

฿ 1,545.00

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1035j:700.1~1000.036.960

฿ 1,685.00

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1040j:700.1~1000.037.165

฿ 1,685.00

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1045k:1000.1~3000.042.875

฿ 2,166.67

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1050k:1000.1~3000.04380

฿ 2,166.67

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1055k:1000.1~3000.042.885

฿ 2,408.33

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 1060k:1000.1~3000.042.890

Loading...

  1. 1

Basic Information

Type Flanged Body Material Steel Centering Provided
Surface Treatment None Tightening Structure Single Cone Type Tightening Method Mechanical Type (Wedge Type)