1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Lock, AD-N Series

Power Lock, AD-N Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,480.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

OLD : TSUBAKI E AND M

For large-capacity connections. Has transmission torque capacity approximately 1.5 to 3 times or greater of that of the AS series. Has a centering function, with excellent shaft concentricity when mounting a boss, which eliminates the need for a centering guide. The boss hole is straight and requires no machining. Integrated taper ring allows for easy handling with worrying about drops.

Part Number
PLG040X065AD-N
PLG045X075AD-N
PLG050X080AD-N
PLG055X085AD-N
PLG060X090AD-N
PLG065X095AD-N
PLG070X110AD-N
PLG075X115AD-N
PLG080X120AD-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Overall Length
(mm)
O.D.
(Ø)

฿ 7,480.00

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 10401000.1~3000.06365

฿ 9,141.67

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 10453000.1~10000.07275

฿ 10,138.33

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 10503000.1~10000.07280

฿ 10,636.67

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 10553000.1~10000.07285

฿ 11,133.33

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 10603000.1~10000.07290

฿ 11,966.67

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 10653000.1~10000.07295

฿ 15,121.67

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 107010000.1~300000.088110

฿ 15,290.00

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 107510000.1~300000.088115

฿ 16,618.33

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 108010000.1~300000.088120

Loading...

  1. 1

Basic Information

Type Straight Body Material Steel Centering Provided
Surface Treatment None Tightening Structure Double Cone Type Tightening Method Mechanical Type (Wedge Type)