(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MS2-LR-M5-D6-A8-B |
MS2-LR-M5-D6-AR-BAR-B |
MS2-LR-M5-D6-AR-MPA-B |
MS2-LR-QS6-D6-A8-B |
MS2-LR-QS6-D6-AR-BAR-B |
MS2-LR-QS6-D6-AR-MPA-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard nominal flow rate (l/min) | Operating Pressure Range (MPa) | Material of screwed trunnion | Material of threaded seal | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,016.69 | PRESS REGULATOR | 1 Piece(s) | 8 Day(s) | 10 | 170 | 0.1~1 | M5 | M5 | 8086637 | 34.8 | ||
฿ 1,258.53 | PRESS REGULATOR | 1 Piece(s) | 7 Day(s) | 10 | 170 | 0.1~1 | M5 | M5 | 8086628 | 39.8 | ||
฿ 1,258.53 | PRESS REGULATOR | 1 Piece(s) | 31 Day(s) | 10 | 170 | 0.1~1 | M5 | M5 | 8086636 | 39.8 | ||
฿ 1,016.69 | PRESS REGULATOR | 1 Piece(s) | 30 Day(s) | 10 | 350 | 0.1~0.8 | QS-6 | QS-6 | 8086640 | 31.6 | ||
฿ 1,258.53 | PRESS REGULATOR | 1 Piece(s) | 8 Day(s) | 10 | 350 | 0.1~0.8 | QS-6 | QS-6 | 8086638 | 36.6 | ||
฿ 1,258.53 | PRESS REGULATOR | 1 Piece(s) | 61 Day(s) | 10 | 350 | 0.1~0.8 | QS-6 | QS-6 | 8086639 | 36.6 |
Loading...
Housing material | PA | Seals material | NBR | Mounting position | Wrought aluminum alloy, NBR |
---|---|---|---|---|---|
Valve tappet material | PA | Min. Pressure regulation(bar) | 7 | Max. Pressure regulation | -5 |
Min. Temperature of medium(°C) | 50 | Air quality class at the output | Compressed air as per ISO 8573-1:2010 [7:4:4], Inertas |
How can we improve?
How can we improve?