1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compressed Air Filter, MS6 Series (Part Number)

STANDARD FILTERS

Compressed Air Filter, MS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,368.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
MS6-LF-1/2-CUV-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFiltration Level Treatment Air Flow Rate
(l/min)
Operating Pressure Range
(MPa)
Mounting position Grade of filtration
(µm)
Type of mounting Pneumatic connection 1 Pneumatic connection 2 Condensate drain Material of bowl Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Structural design Standard nominal flow rate Separating disc material Note on materials Material of sub-base LABS (PWIS) conformity Weight
(g)
Manufacturer part #

฿ 4,807.29

STANDARD FILTERS 1 Piece(s) 31 Day(s) ---Vertical +/- 5°5Optionally: Line installation With accessoriesG1/2G1/2Fully automaticWrought aluminum alloy212-1060-1060-1060Compressed air as per ISO 8573-1:2010 [7:9:-] Inert gasCompressed air as per ISO 8573-1:2010 [6:8:4]2 - Moderate corrosion stressSinter filter with centrifugal separator3200POMRoHS-compliant-VDMA24364-B1/B2-L820-

Loading...

  1. 1

Basic Information

Size 6 Housing material Die-cast aluminum Compressed air filter material PE
Seals material NBR Max. condensate volume(ml) 38

Please check the type/dimensions/specifications of the part MS6-LF-1/2-CUV-Z in the Compressed Air Filter, MS6 Series series.

Products with similar specification

Part Number
MS6-LF-1/2-CRV-Z
MS6-LF-1/2-CUM
MS6-LF-1/2-CUV
MS6-LF-1/2-ERM
MS6-LF-1/2-ERV
MS6-LF-1/2-ERV-Z
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFiltration Level Treatment Air Flow Rate
(l/min)
Operating Pressure Range
(MPa)
Mounting position Grade of filtration
(µm)
Type of mounting Pneumatic connection 1 Pneumatic connection 2 Condensate drain Material of bowl Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Structural design Standard nominal flow rate Separating disc material Note on materials Material of sub-base LABS (PWIS) conformity Weight
(g)
Manufacturer part #

฿ 3,599.34

1 Piece(s) 31 Day(s) 5µm32000.2~1.2---G1/2G1/2-------------------600529610

฿ 3,652.65

1 Piece(s) 31 Day(s) ---Vertical +/- 5°5Optionally: Line installation With accessoriesG1/2G1/2Manually rotatingWrought aluminum alloy020-1060-1060-1060Compressed air as per ISO 8573-1:2010 [-:9:-] Inert gasCompressed air as per ISO 8573-1:2010 [6:8:4]2 - Moderate corrosion stressSinter filter with centrifugal separator3200POMRoHS-compliant-VDMA24364-B1/B2-L820-

฿ 4,807.29

1 Piece(s) 31 Day(s) 5µm32000.2~1.2---G1/2G1/2-------------------820529613

฿ 2,368.68

1 Piece(s) 31 Day(s) 40µm41000~2---G1/2G1/2-------------------600529615

฿ 3,599.34

1 Piece(s) 31 Day(s) 40µm41000.2~1.2---G1/2G1/2-------------------600529617

฿ 3,599.34

1 Piece(s) 31 Day(s) ---Vertical +/- 5°40Optionally: Line installation With accessoriesG1/2G1/2Fully automaticPC212-1060-1060-1060Compressed air as per ISO 8573-1:2010 [7:9:-] Inert gasCompressed air as per ISO 8573-1:2010 [7:8:4]2 - Moderate corrosion stressSinter filter with centrifugal separator4100POMRoHS-compliant-VDMA24364-B1/B2-L600-