1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Knuckle Joint for Pin Cylinder CJP2 Series

Knuckle Joint for Pin Cylinder CJP2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

- Knuckle Joint for Pin Cylinder CJP2 Series
- I-P, IY-P and Y-P are in type of SMC Accessory Bracket.
- Body Material: Steel and Stainless steel.
- Knuckle Joint type: Single Knuckle Joint, Double Knuckle Joint and Knuckle pin.
- Thread Size(M): 3, 4 and 5 mm.
- Thread Pitch: 0.5, 0.7 and 0.8 mm.
- Applicable bore sizes:6, 10 and 16 mm.
- Mounting Method: Tapped type.
- How to select Knuckle Joints for use please check with SMC and Misumi catalog.

 
Part Number
I-P006A
I-P010A
I-P016A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Method Thread Size M
(mm)
Type Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

฿ 122.40

SMC KNUCKLE JOINT 1 Piece(s) 3 Day(s) Tapped3Single Notched Knuckle Joints0.5[Steel] SteelNot IncludedSingle knuckle joint15.56-

฿ 229.50

SMC KNUCKLE JOINT 1 Piece(s) 55 Day(s) Tapped4Single Notched Knuckle Joints0.7[Steel] SteelNot IncludedSingle knuckle joint21.510-

฿ 287.30

SMC KNUCKLE JOINT 1 Piece(s) 3 Day(s) Tapped5Single Notched Knuckle Joints0.8[Steel] SteelNot IncludedSingle knuckle joint2616-

Loading...

  1. 1