1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Knuckle Joint for Air Cylinder CS1, CNS, CLS Series

Knuckle Joint for Air Cylinder CS1, CNS, CLS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 265.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

- Knuckle Joint for Air Cylinder CS1, CNS, CLS Series
- I, IY-_ and Y are in type of SMC Accessory Bracket.
- Body Material: Cast Iron .
- Thread Size(M): 30, 36, 40, 45, 56 and 64 mm.
- Applicable bore sizes: 125, 140, 160, 180, 180, 180, 180-200, 200, 250 and 300 mm.
- Use a single knuckle joint or a double knuckle joint individually.
- How to select Knuckle Joints for use please check with SMC and Misumi catalog.

 
Part Number
IY-14
IY-16
IY-18
IY-25
IY-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Method Thread Size M
(mm)
Type Thread Pitch
(mm)
Accessories Included Type Overall length Applicable bore size Accessories

฿ 338.30

SMC KNUCKLE JOINT 1 Piece(s) 55 Day(s) --Accessories-IncludedKnuckle joint pin / clevis pin Compatible cylinder: CS1, CS2, CNS, CLS86.5140Split pin

฿ 265.20

SMC KNUCKLE JOINT 1 Piece(s) 55 Day(s) --Accessories-IncludedKnuckle joint pin / clevis pin Compatible cylinder: CS1, CS2, CNS, CLS94.5160Split pin

฿ 617.00

SMC KNUCKLE JOINT 1 Piece(s) 55 Day(s) --Accessories-IncludedKnuckle joint pin / clevis pin Compatible cylinder: CS1, CLS115180·200Split pin

฿ 505.75

SMC KNUCKLE JOINT 1 Piece(s) 55 Day(s) --Accessories-IncludedKnuckle joint pin / clevis pin Compatible cylinder: CS1, CLS144250Split pin

฿ 650.25

SMC KNUCKLE JOINT 1 Piece(s) 55 Day(s) --Accessories-IncludedKnuckle joint pin / clevis pin Compatible cylinder: CS1178300Split pin

Loading...

  1. 1

Basic Information

Material Cast Iron