(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OVEL-10-H-15-PQ-VQ6-UA-C-A-B2PNLK-H3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Operating Temp. Range (°C) | Method of measurement | Pressure measuring range (bar) | Nominal width of Laval nozzle | Analog output | Switching output | Switching function | Switching element function | DC operating voltage range (V) | Grade of filtration | Housing material | Display type | Setting options | Degree of protection | Pneumatic connection 1 | Pneumatic connection 3 | Vacuum connection | Operating medium | Corrosion resistance class (CRC) | Vacuum Sensor Output Signal (V) | Exhaust Port | Seals Material | Manufacturer part # | Product weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,629.88 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | 0.2~7 | 0~50 | Piezoresistive pressure sensor with display | -1 to 1 | 0.95 | - | PNP/NPN switchable | Freely programmable | N/C contact, N/C contact/N/O contact switchable, Switchable | 21.6 - 26.4 | 40 | PA-reinforced | LED display, 2-digit | IO-Link®, Teach-in, Via display and pushbuttons | IP40 | For pneumatic tubing outside diameter 6 mm | Pneumatic muffler open | For pneumatic tubing outside diameter 6 mm | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | 8069572 | 91 |
Loading...
Please check the type/dimensions/specifications of the part OVEL-10-H-15-PQ-VQ6-UA-C-A-B2PNLK-H3 in the Vacuum Generator, OVEL Series series.
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Operating Temp. Range (°C) | Method of measurement | Pressure measuring range (bar) | Nominal width of Laval nozzle | Analog output | Switching output | Switching function | Switching element function | DC operating voltage range (V) | Grade of filtration | Housing material | Display type | Setting options | Degree of protection | Pneumatic connection 1 | Pneumatic connection 3 | Vacuum connection | Operating medium | Corrosion resistance class (CRC) | Vacuum Sensor Output Signal (V) | Exhaust Port | Seals Material | Manufacturer part # | Product weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,676.29 | 1 Piece(s) | 31 Day(s) | - | - | - | - | 0.95 | - | - | - | - | - | - | Reinforced PA | - | - | - | - | - | - | - | - | - | UC | NBR | - | 58 | ||
฿ 8,930.04 | 1 Piece(s) | 31 Day(s) | - | - | - | -1 to 0 | 0.95 | - | - | - | - | - | - | Reinforced PA | - | - | - | - | - | - | - | - | - | UC | NBR | - | 93 | ||
฿ 7,028.29 | 1 Piece(s) | 61 Day(s) | - | - | - | -1 to 0 | 0.95 | - | - | - | - | - | - | Reinforced PA | - | - | - | - | - | - | - | - | 0 to 10 | UA | NBR | - | 88 | ||
฿ 7,128.21 | 1 Piece(s) | 31 Day(s) | - | - | - | -1 to 1 | 0.95 | - | - | - | - | - | - | Reinforced PA | - | - | - | - | - | - | - | - | 0 to 10 | UA | NBR | - | 88 | ||
฿ 7,128.21 | 1 Piece(s) | 30 Day(s) | - | - | - | -1 to 0 | 0.95 | - | - | - | - | - | - | Reinforced PA | - | - | - | - | - | - | - | - | 1 to 5 | UA | NBR | - | 89 | ||
฿ 8,629.88 | 1 Piece(s) | 8 Day(s) | 0.2~7 | 0~50 | Piezoresistive pressure sensor with display | -1 to 0 | 0.95 | - | PNP/NPN switchable | Freely programmable | N/C contact, N/O contact, Switchable | 21.6 - 26.4 | 40 | PA-reinforced | LED display, 2-digit | IO-Link®, Teach-in, Via display and pushbuttons | IP40 | For pneumatic tubing outside diameter 6 mm | Pneumatic muffler open | For pneumatic tubing outside diameter 6 mm | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | 8049054 | 92 |
How can we improve?
How can we improve?