1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Vacuum Generator, OVEL Series (Part Number)

VACUUM GENER.

Vacuum Generator, OVEL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,875.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
OVEL-7-H-15-PQ-VQ4-UA-C-A-B2PNLK-H3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Method of measurement Pressure measuring range
(bar)
Nominal width of Laval nozzle Analog output Switching output Switching function Switching element function DC operating voltage range
(V)
Grade of filtration Housing material Display type Setting options Degree of protection Pneumatic connection 1 Pneumatic connection 3 Vacuum connection Operating medium Corrosion resistance class (CRC) Vacuum Sensor Output Signal
(V)
Exhaust Port Seals Material Manufacturer part # Product weight
(g)

฿ 8,429.20

VACUUM GENER. 1 Piece(s) 30 Day(s) 0.2~70~50Piezoresistive pressure sensor with display-1 to 10.7-PNP/NPN switchableFreely programmableN/C contact, N/C contact/N/O contact switchable, Switchable21.6 - 26.440PA-reinforcedLED display, 2-digitIO-Link®, Teach-in, Via display and pushbuttonsIP40for pneumatic tubing outside diameter 4 mmPneumatic muffler openFor pneumatic tubing outside diameter 4 mmCompressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress---806957191

Loading...

  1. 1

Please check the type/dimensions/specifications of the part OVEL-7-H-15-PQ-VQ4-UA-C-A-B2PNLK-H3 in the Vacuum Generator, OVEL Series series.

Products with similar specification

Part Number
OVEL-10-H-15-PQ-VQ6-UA-C-A-B2PNLK-H3
OVEL-10-H-15-PQ-VQ6-UA-C-A-B2V-H3
OVEL-10-H-15-PQ-VQ6-UA-C-A-V1B-H3
OVEL-7-H-15-PQ-VQ4-UA-C-A-B2V-H3
OVEL-7-H-15-PQ-VQ4-UA-C-A-V1B-H3
OVEL-7-H-15-PQ-VQ4-UA-C-A-V1PNLK-H3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Method of measurement Pressure measuring range
(bar)
Nominal width of Laval nozzle Analog output Switching output Switching function Switching element function DC operating voltage range
(V)
Grade of filtration Housing material Display type Setting options Degree of protection Pneumatic connection 1 Pneumatic connection 3 Vacuum connection Operating medium Corrosion resistance class (CRC) Vacuum Sensor Output Signal
(V)
Exhaust Port Seals Material Manufacturer part # Product weight
(g)

฿ 8,629.88

1 Piece(s) 8 Day(s) 0.2~70~50Piezoresistive pressure sensor with display-1 to 10.95-PNP/NPN switchableFreely programmableN/C contact, N/C contact/N/O contact switchable, Switchable21.6 - 26.440PA-reinforcedLED display, 2-digitIO-Link®, Teach-in, Via display and pushbuttonsIP40For pneumatic tubing outside diameter 6 mmPneumatic muffler openFor pneumatic tubing outside diameter 6 mmCompressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress---806957291

฿ 7,128.21

1 Piece(s) 31 Day(s) ----1 to 10.95------Reinforced PA--------0 to 10UANBR-88

฿ 7,128.21

1 Piece(s) 30 Day(s) ----1 to 00.95------Reinforced PA--------1 to 5UANBR-89

฿ 6,927.54

1 Piece(s) 31 Day(s) 0.2~70~50Piezoresistive pressure sensor-1 to 10.70 - 10 V---21.6 - 26.440PA-reinforced--IP40for pneumatic tubing outside diameter 4 mmPneumatic muffler openFor pneumatic tubing outside diameter 4 mmCompressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress---806956888

฿ 6,927.54

1 Piece(s) 30 Day(s) ----1 to 00.7------Reinforced PA--------1 to 5UANBR-88

฿ 8,429.20

1 Piece(s) 30 Day(s) 0.2~70~50Piezoresistive pressure sensor with display-1 to 00.7-PNP/NPN switchableFreely programmableN/C contact, N/O contact, Switchable21.6 - 26.440PA-reinforcedLED display, 2-digitIO-Link®, Teach-in, Via display and pushbuttonsIP40for pneumatic tubing outside diameter 4 mmPneumatic muffler openFor pneumatic tubing outside diameter 4 mmCompressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress---804905391