(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Heavy duty clamp is designed primarily for use in applications where hose clamps must meet stringent requirements.
· In particular if suction and pressure hoses – complete with plastic or steel inserts and high shore hardness values – are to be connected and attached.
· They are therefore particularly suitable for use on commercial and special vehicles.
W4 Type
· Material: All 304 stainless steel
W2 Type
· Material: 430 stainless steel
· Screw: Zinc plated
· Hosing and Band: 430 stainless steel
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Hose O.D. Tightening Range (Min) (mm) | Hose O.D. Tightening Range (Max.) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 800.00 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 17 | 19 | ||
฿ 800.00 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 19 | 21 | ||
฿ 800.00 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 21 | 23 | ||
฿ 800.00 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 23 | 25 | ||
฿ 800.00 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 25 | 27 | ||
฿ 822.86 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 27 | 29 | ||
฿ 857.14 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 29 | 31 | ||
฿ 891.43 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 31 | 34 | ||
฿ 914.29 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 34 | 37 | ||
฿ 937.14 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 37 | 40 | ||
฿ 1,005.71 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 40 | 43 | ||
฿ 1,257.14 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 43 | 47 | ||
฿ 1,314.29 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 47 | 51 | ||
฿ 1,348.57 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 51 | 55 | ||
฿ 1,371.43 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 55 | 59 | ||
฿ 1,428.57 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 59 | 63 | ||
฿ 1,508.57 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 63 | 68 | ||
฿ 1,771.43 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 73 | 79 | ||
฿ 1,805.71 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 79 | 85 | ||
฿ 1,828.57 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 85 | 91 | ||
฿ 1,897.14 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 91 | 97 | ||
฿ 2,034.29 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 97 | 104 | ||
฿ 2,171.43 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 104 | 112 | ||
฿ 2,342.86 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 112 | 121 | ||
฿ 2,400.00 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 121 | 130 | ||
฿ 3,542.86 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 130 | 140 | ||
฿ 3,600.00 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 140 | 150 | ||
฿ 3,634.29 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 150 | 162 | ||
฿ 3,657.14 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 162 | 174 | ||
฿ 3,725.71 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 174 | 187 | ||
฿ 3,771.43 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 187 | 200 | ||
฿ 3,828.57 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 200 | 213 | ||
฿ 3,885.71 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 213 | 226 | ||
฿ 3,942.86 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 226 | 239 | ||
฿ 4,000.00 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 239 | 252 | ||
฿ 4,285.71 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 252 | 265 | ||
฿ 4,400.00 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 265 | 278 | ||
฿ 4,685.71 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 278 | 291 | ||
฿ 4,914.29 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 291 | 304 | ||
฿ 5,085.71 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 304 | 317 | ||
฿ 5,314.29 | ORBIT HEAVY DUTY CLAMP | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | 317 | 330 |
Loading...
Material | SS304 | Rubber | N/A |
---|
How can we improve?
How can we improve?