1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Type Quick Release Clamp【1-25 Pieces Per Package】

QUICK RELEASE BAND

Cable Type Quick Release Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 328.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ORBIT Band for Quick Release is a solution designed for quick installation and faster removal.
· The adjustable range is wider, multiple sizes hose clamp can be formed from one single roll of Multiband.
· Material: Stainless 430
· Bandwidth: 9 mm, 3/8 inch
· Thickness: 0.6 mm, 0.023 inch
· Length: 30 m

Quick Release Buckle easy to install, convenient to use.
· Material: Carbon Steel
· Bandwidth: 9 mm, 3/8 inch
· QTY: 25 pcs /per box

Part Number
BA09QRW3-NA-STD-30M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Thickness
(mm)
Length
(m)

฿ 817.14

QUICK RELEASE BAND 1 Piece(s) 7 Day(s) 10[Stainless Steel] SS4300.630

Loading...

  1. 1

Basic Information

Bandwidth(mm) 9

Please check the type/dimensions/specifications of the part BA09QRW3-NA-STD-30M in the Cable Type Quick Release Clamp series.

Products with similar specification

Part Number
OBQRSHW2-3W-STD-R00
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Thickness
(mm)
Length
(m)

฿ 328.00

1 Pack(s)

25 Pieces Per Package

7 Day(s) 10[Steel] Carbon Steel--