Cable Type Hose Clamp

Brand :
ORBIT

Caution

    Product Description

    ORBIT Band for Buckle is made from 304 stainless steel banding suitable for light duty applications such as bundling, strapping, food processing, chemical, cable management and power transmission.
    · Material: Stainless 304
    · Bandwidth for 12.7 mm, 1/2 inch
    · Thickness: 0.51 mm, 0.02 inch
    · Length: 30 m

    · Bandwidth for 15.8 mm, 5/8 inch
    · Thickness: 0.51 mm, 0.02 inch
    · Length: 30 m

    ORBIT Buckle used with long length banding to create clamps to size, these buckles can house single or double wraps of band.
    · Handy box size enables the user to take it to site.
    · Good resistance to oxidation and corrosive agents.
    · Material: Stainless 304
    · Bandwidth for 12.7 mm, 1/2 inch
    · Thickness: 1.2 mm, 0.05 inch
    · QTY: 25 pcs/per box

    · Bandwidth for 15.8 mm, 5/8 inch
    · Thickness: 1.2 mm, 0.05 inch
    · QTY: 25 pcs/per box

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cable Type Hose Clamp | ORBIT | MISUMI Thailand