1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Line Lubricator, MS4 Series

Air Line Lubricator, MS4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,843.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
MS4-LOE-1/4-R
MS4-LOE-1/4-U
MS4-LOE-1/8-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Bowl Material OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Operating Temperature Range
(°C)
Standard nominal flow rate
(l/min)
Storage temperature
(°C)
Temperature of medium
(°C)
Operating medium Ambient temperature
(°C)
Bowl guard Information on operating and pilot media LABS (PWIS) conformity Mounting position Mounting type Note on materials Oil viscosity Pneumatic connection 1 Pneumatic connection 2 Structural design Symbol Manufacturer part # Product weight
(g)

฿ 1,843.06

LUBRICATOR 1 Piece(s) 8 Day(s) 30G1/4PlasticG1/4-10~602200-10 to 60 -10 to 60 Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas------------529411194

฿ 3,054.24

ACTIVATED CARBON FILTER 1 Piece(s) 31 Day(s) 36G1/4MetalG1/4-10~602200-10 to 60 -10 to 60 Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas------------535790354

฿ 1,843.06

STANDARD OIL-MIST LUBRICATORS 1 Piece(s) 31 Day(s) 30--Plastic---1100-10 to 60-10 to 60Compressed air as per ISO 8573-1:2010 [7:4:4] Inert gas-10 ... 60Plastic bowl guardOperation with oil lubrication possibleVDMA24364-B1/B2-LVertical +/- 5°Optionally: Line installation With accessoriesRoHS-compliantISO VG 32G1/8G1/8Proportional standard oil mist lubricator991532-194

Loading...

  1. 1

Basic Information

Min. Dripping Flow Rate(l/min) 40 Size 4 Housing material Die-cast aluminum
Operating pressure(bar) 1 to 12 Corrosion resistance class (CRC) 2 - Moderate corrosion stress