(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MS6-LFM-1/2-ARV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Filtration Level | Operating Pressure Range (MPa) | Grade of filtration (µm) | Type of mounting | Pneumatic connection 1 | Pneumatic connection 2 | Condensate drain | Min. standard flow rate for air quality class (l/min) | Max. standard flow rate for air quality class (l/min) | Material of bowl | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Operating medium | Air quality class at the output | Corrosion resistance class (CRC) | Residual oil content (mg/m³) | Structural design | Note on materials | LABS (PWIS) conformity | Filter efficiency (%) | Differential pressure display | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,773.15 | MICRO FILTERS | 1 Piece(s) | 31 Day(s) | - | - | 0.01 | Optionally: Line installation With accessories | G1/2 | G1/2 | Fully automatic | 135 | 900 | PC | 2 | 12 | -10 | 60 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gas | Compressed air as per ISO 8573-1:2010 [1:7:2] | 2 - Moderate corrosion stress | 0.01 | Fiber filter | RoHS-compliant | VDMA24364-B1/B2-L | 100 | - | 600 | - |
Loading...
Mounting position | Vertical +/- 5° | Size | 6 | Housing material | Die-cast aluminum |
---|---|---|---|---|---|
Compressed air filter material | Borosilicate fiber | Seals material | NBR | Max. condensate volume(ml) | 38 |
Please check the type/dimensions/specifications of the part MS6-LFM-1/2-ARV in the Micro Filter, MS6 Series series.
Part Number |
---|
MS6-LFM-1/2-ARM |
MS6-LFM-1/2-AUV |
MS6-LFM-1/2-AUV-DA |
MS6-LFM-1/2-AUV-HF-DA |
MS6-LFM-1/2-AUV-Z |
MS6-LFM-1/2-BRV |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Filtration Level | Operating Pressure Range (MPa) | Grade of filtration (µm) | Type of mounting | Pneumatic connection 1 | Pneumatic connection 2 | Condensate drain | Min. standard flow rate for air quality class (l/min) | Max. standard flow rate for air quality class (l/min) | Material of bowl | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Operating medium | Air quality class at the output | Corrosion resistance class (CRC) | Residual oil content (mg/m³) | Structural design | Note on materials | LABS (PWIS) conformity | Filter efficiency (%) | Differential pressure display | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,404.15 | 1 Piece(s) | 31 Day(s) | 0.01µm | 0~2 | - | Optionally: Line installation, With accessories | G1/2 | G1/2 | Manually rotating | 135 | 900 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 600 | 529655 | ||
฿ 6,981.11 | 1 Piece(s) | 31 Day(s) | 0.01µm | 0.2~1.2 | - | Optionally: Line installation, With accessories | G1/2 | G1/2 | Fully automatic | 135 | 900 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 820 | 529657 | ||
฿ 7,548.82 | 1 Piece(s) | 31 Day(s) | - | - | 0.01 | Optionally: Line installation With accessories | G1/2 | G1/2 | Fully automatic | 135 | 900 | Wrought aluminum alloy | 2 | 12 | -10 | 60 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gas | Compressed air as per ISO 8573-1:2010 [1:7:2] | 2 - Moderate corrosion stress | 0.01 | Fiber filter | RoHS-compliant | VDMA24364-B1/B2-L | 100 | Visual display | 820 | - | ||
฿ 17,805.47 | 1 Piece(s) | 31 Day(s) | - | - | 0.01 | Optionally: Line installation With accessories | G1/2 | G1/2 | Fully automatic | 150 | 2500 | Wrought aluminum alloy | 2 | 12 | -10 | 60 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gas | Compressed air as per ISO 8573-1:2010 [1:7:2] | 2 - Moderate corrosion stress | 0.5 | Fiber filter | RoHS-compliant | VDMA24364-B1/B2-L | 99.99 | Visual display | 1500 | - | ||
฿ 6,981.11 | 1 Piece(s) | 31 Day(s) | - | - | 0.01 | Optionally: Line installation With accessories | G1/2 | G1/2 | Fully automatic | 135 | 900 | Wrought aluminum alloy | 2 | 12 | -10 | 60 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gas | Compressed air as per ISO 8573-1:2010 [1:7:2] | 2 - Moderate corrosion stress | 0.01 | Fiber filter | RoHS-compliant | VDMA24364-B1/B2-L | 100 | - | 820 | - | ||
฿ 5,773.15 | 1 Piece(s) | 31 Day(s) | - | - | 1 | Optionally: Line installation With accessories | G1/2 | G1/2 | Fully automatic | 140 | 950 | PC | 2 | 12 | -10 | 60 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gas | Compressed air as per ISO 8573-1:2010 [5:7:3] | 2 - Moderate corrosion stress | 0.5 | Fiber filter | RoHS-compliant | VDMA24364-B1/B2-L | 99.99 | - | 600 | - |
How can we improve?
How can we improve?