(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MS4-LFM-1/4-ARM |
MS4-LFM-1/4-ARM-DA |
MS4-LFM-1/4-ARM-Z |
MS4-LFM-1/4-AUV |
MS4-LFM-1/4-AUV-DA |
MS4-LFM-1/4-AUV-DA-Z |
MS4-LFM-1/4-BRM-DA |
MS4-LFM-1/8-ARM-DA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Filtration Level | Operating Pressure Range (MPa) | Grade of filtration (µm) | Type of mounting | Pneumatic connection 1 | Pneumatic connection 2 | Condensate drain | Max. condensate volume (ml) | Material of bowl | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Operating medium | Air quality class at the output | Corrosion resistance class (CRC) | Residual oil content (mg/m³) | Structural design | Note on materials | LABS (PWIS) conformity | Inspection window material | Filter efficiency (%) | Differential pressure display | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,021.28 | MICRO FILTER | 1 Piece(s) | 8 Day(s) | 0.01µm | 0~1.4 | - | Optionally: Line installation, With accessories | G1/4 | G1/4 | Manually rotating | 19 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 190 | 529459 | ||
฿ 3,623.43 | FINE FILTER | 1 Piece(s) | 31 Day(s) | 0.01µm | 0~1.4 | - | Optionally: Line installation, With accessories | G1/4 | G1/4 | Manually rotating | 19 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 190 | 536822 | ||
฿ 3,021.28 | MICRO FILTERS | 1 Piece(s) | 31 Day(s) | - | - | 0.01 | Optionally: Line installation With accessories | G1/4 | G¼ | Manually rotating | 19 | PC | 0 | 14 | -10 | 60 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gas | Compressed air as per ISO 8573-1:2010 [1:7:2] | 2 - Moderate corrosion stress | 0.01 | Fiber filter | RoHS-compliant | VDMA24364-B1/B2-L | - | 100 | - | 190 | - | ||
฿ 5,353.00 | MICRO FILTER | 1 Piece(s) | 8 Day(s) | 0.01µm | 0.2~1.2 | - | Optionally: Line installation, With accessories | G1/4 | G1/4 | Fully automatic | 25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 350 | 535768 | ||
฿ 5,919.71 | FINE FILTER | 1 Piece(s) | 31 Day(s) | 0.01µm | 0.2~1.2 | - | Optionally: Line installation, With accessories | G1/4 | G1/4 | Fully automatic | 25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 350 | 537214 | ||
฿ 5,919.71 | MICRO FILTERS | 1 Piece(s) | 46 Day(s) | - | - | 0.01 | Optionally: Line installation With accessories | G1/4 | G¼ | Fully automatic | 25 | Die-cast aluminum Wrought aluminum alloy | 2 | 12 | -10 | 60 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gas | Compressed air as per ISO 8573-1:2010 [1:7:2] | 2 - Moderate corrosion stress | 0.01 | Fiber filter | RoHS-compliant | VDMA24364-B1/B2-L | PA | 100 | Visual display | 350 | - | ||
฿ 3,623.43 | FINE FILTERS | 1 Piece(s) | 31 Day(s) | - | - | 1 | Optionally: Line installation With accessories | G1/4 | G¼ | Manually rotating | 19 | PC | 0 | 14 | -10 | 60 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gas | Compressed air as per ISO 8573-1:2010 [5:7:3] | 2 - Moderate corrosion stress | 0.5 | Fiber filter | RoHS-compliant | VDMA24364-B1/B2-L | - | 99.99 | Visual display | 190 | - | ||
฿ 3,623.43 | MICRO FILTERS | 1 Piece(s) | 46 Day(s) | - | - | 0.01 | Optionally: Line installation With accessories | G1/8 | G1/8 | Manually rotating | 19 | PC | 0 | 14 | -10 | 60 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gas | Compressed air as per ISO 8573-1:2010 [1:7:2] | 2 - Moderate corrosion stress | 0.01 | Fiber filter | RoHS-compliant | VDMA24364-B1/B2-L | - | 100 | Visual display | 190 | - |
Loading...
Mounting position | Vertical +/- 5° | Size | 4 | Housing material | Die-cast aluminum |
---|---|---|---|---|---|
Compressed air filter material | Borosilicate fiber | Seals material | NBR | Min. standard flow rate for air quality class(l/min) | 54 |
Max. standard flow rate for air quality class(l/min) | 360 |
How can we improve?
How can we improve?