1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Filter, MS4 Series (Part Number)

MICRO FILTERS

Micro Filter, MS4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,021.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
MS4-LFM-1/4-ARM-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFiltration Level Operating Pressure Range
(MPa)
Grade of filtration
(µm)
Type of mounting Pneumatic connection 1 Pneumatic connection 2 Condensate drain Max. condensate volume
(ml)
Material of bowl Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Residual oil content
(mg/m³)
Structural design Note on materials LABS (PWIS) conformity Inspection window material Filter efficiency
(%)
Differential pressure display Weight
(g)
Manufacturer part #

฿ 3,021.28

MICRO FILTERS 1 Piece(s) 31 Day(s) --0.01Optionally: Line installation With accessoriesG1/4Manually rotating19PC014-1060-1060-1060Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gasCompressed air as per ISO 8573-1:2010 [1:7:2]2 - Moderate corrosion stress0.01Fiber filterRoHS-compliantVDMA24364-B1/B2-L-100-190-

Loading...

  1. 1

Basic Information

Mounting position Vertical +/- 5° Size 4 Housing material Die-cast aluminum
Compressed air filter material Borosilicate fiber Seals material NBR Min. standard flow rate for air quality class(l/min) 54
Max. standard flow rate for air quality class(l/min) 360

Please check the type/dimensions/specifications of the part MS4-LFM-1/4-ARM-Z in the Micro Filter, MS4 Series series.

Products with similar specification

Part Number
MS4-LFM-1/4-ARM
MS4-LFM-1/4-ARM-DA
MS4-LFM-1/4-AUV
MS4-LFM-1/4-AUV-DA
MS4-LFM-1/4-AUV-DA-Z
MS4-LFM-1/4-BRM-DA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFiltration Level Operating Pressure Range
(MPa)
Grade of filtration
(µm)
Type of mounting Pneumatic connection 1 Pneumatic connection 2 Condensate drain Max. condensate volume
(ml)
Material of bowl Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Residual oil content
(mg/m³)
Structural design Note on materials LABS (PWIS) conformity Inspection window material Filter efficiency
(%)
Differential pressure display Weight
(g)
Manufacturer part #

฿ 3,021.28

1 Piece(s) 8 Day(s) 0.01µm0~1.4-Optionally: Line installation, With accessoriesG1/4G1/4Manually rotating19-------------------190529459

฿ 3,623.43

1 Piece(s) 31 Day(s) 0.01µm0~1.4-Optionally: Line installation, With accessoriesG1/4G1/4Manually rotating19-------------------190536822

฿ 5,353.00

1 Piece(s) 8 Day(s) 0.01µm0.2~1.2-Optionally: Line installation, With accessoriesG1/4G1/4Fully automatic25-------------------350535768

฿ 5,919.71

1 Piece(s) 31 Day(s) 0.01µm0.2~1.2-Optionally: Line installation, With accessoriesG1/4G1/4Fully automatic25-------------------350537214

฿ 5,919.71

1 Piece(s) 46 Day(s) --0.01Optionally: Line installation With accessoriesG1/4Fully automatic25Die-cast aluminum Wrought aluminum alloy212-1060-1060-1060Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gasCompressed air as per ISO 8573-1:2010 [1:7:2]2 - Moderate corrosion stress0.01Fiber filterRoHS-compliantVDMA24364-B1/B2-LPA100Visual display350-

฿ 3,623.43

1 Piece(s) 31 Day(s) --1Optionally: Line installation With accessoriesG1/4Manually rotating19PC014-1060-1060-1060Compressed air as per ISO 8573-1:2010 [6:8:4] Inert gasCompressed air as per ISO 8573-1:2010 [5:7:3]2 - Moderate corrosion stress0.5Fiber filterRoHS-compliantVDMA24364-B1/B2-L-99.99Visual display190-