(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
EAHF Series-Profile Mounting.
[Features]
· Size: 25/45
· Corrosion resistance class CRC: 0 - No corrosion stress/ 2 - Moderate corrosion stress
[Materials]
· Anodised wrought aluminium alloy
Please check the type/dimensions/specifications of the part EAHF-L2-25-P-D1 in the Profile Mounting, EAHF Series series.
Part Number |
---|
EAHF-L2-25-P |
EAHF-L2-25-P-D2 |
EAHF-L2-25-P-S |
EAHF-L2-45-P |
EAHF-L2-45-P-D3 |
EAHF-L2-45-P-D4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Size | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 896.44 | 1 Piece(s) | 5 Day(s) | 10 | 25 | 2 - Moderate corrosion stress | 4835684 | 19 | ||
฿ 896.44 | 1 Piece(s) | 31 Day(s) | 10 | 25 | 0 - No corrosion stress | 4759748 | 24 | ||
฿ 298.99 | 1 Piece(s) | 30 Day(s) | 10 | 25 | 2 - Moderate corrosion stress | 5183153 | 4 | ||
฿ 896.44 | 1 Piece(s) | 5 Day(s) | 10 | 45 | 2 - Moderate corrosion stress | 4835728 | 35 | ||
฿ 896.44 | 1 Piece(s) | 30 Day(s) | 10 | 45 | 0 - No corrosion stress | 4759739 | 56 | ||
฿ 896.44 | 1 Piece(s) | 30 Day(s) | 10 | 45 | 0 - No corrosion stress | 4759726 | 77 |
How can we improve?
How can we improve?