1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sensor Bracket, EAPM Series

SENSOR BRACKET

Sensor Bracket, EAPM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 448.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
EAPM-L2-SH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 448.47

SENSOR BRACKET 1 Piece(s) 4 Day(s) 10

Loading...

  1. 1

Basic Information

Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Manufacturer part number 4759852
Weight(g) 4

Please check the type/dimensions/specifications of the part EAPM-L2-SH in the Sensor Bracket, EAPM Series series.