(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Temperature Range (°C) | Number of pole pairs | Rotor position sensor | Rotor position sensor interface | Rotor position sensor measuring principle | Temperature monitoring | Max. rotational speed (1/min) | Nominal rotary speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Relative air humidity | Degree of protection | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Corrosion resistance class (CRC) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,427.35 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 14300 | 3000 | - | 440 | 680 | - | - | 3.2 | 18.3 | - | - | - | - | - | 0.403 | 1.4 | - | - | - | - | - | - | - | - | ||
฿ 37,820.14 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 14300 | 3000 | - | 410 | 680 | - | - | 0.125 | 18.3 | - | - | - | - | - | 0.49 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 27,559.30 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 14300 | 3000 | - | 440 | 680 | - | - | 3.2 | 18.3 | - | - | - | - | - | 0.403 | 1.4 | - | - | - | - | - | - | - | - | ||
฿ 34,038.06 | SERVO MOTOR | 1 Piece(s) | 46 Day(s) | - | - | - | - | - | - | 14300 | 3000 | - | 410 | 680 | - | - | 0.125 | 18.3 | - | - | - | - | - | 0.49 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 31,427.35 | ACTUATORS | 1 Piece(s) | 31 Day(s) | -15~40 | 5 | Absolute encoder, multi-turn | EnDat® 22 | Inductive | Digital motor temperature transmission via EnDat® 2.2 | 6800 | 3000 | 0.44 | 440 | 325 | 2.68 | 12 | 3.2 | 18.3 | 31.2 | -20 | 70 | 0 - 90 % | IP40 | 0.403 | 1.4 | 5.6 | 1.66 | 70 | 350 | 3.8 | 0 - No corrosion stress | 1910 | 5242213 | ||
฿ 37,820.14 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 6800 | 3000 | - | 410 | 325 | - | - | 0.125 | 18.3 | - | - | - | - | - | 0.49 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 34,038.06 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 6800 | 3000 | - | 410 | 325 | - | - | 0.125 | 18.3 | - | - | - | - | - | 0.49 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 29,735.42 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 14200 | 3000 | - | 350 | 680 | - | - | 2.4 | 0.458333333 | - | - | - | - | - | 0.286 | 1.1 | - | - | - | - | - | - | - | - | ||
฿ 36,165.81 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 14200 | 3000 | - | 310 | 680 | - | - | 2.2 | 0.458333333 | - | - | - | - | - | 0.373 | 1 | - | - | - | - | - | - | - | - | ||
฿ 25,867.36 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 14200 | 3000 | - | 350 | 680 | - | - | 2.4 | 0.458333333 | - | - | - | - | - | 0.286 | 1.1 | - | - | - | - | - | - | - | - | ||
฿ 33,119.70 | SERVO MOTOR | 1 Piece(s) | 46 Day(s) | - | - | - | - | - | - | 14200 | 3000 | - | 310 | 680 | - | - | 2.2 | 0.458333333 | - | - | - | - | - | 0.373 | 1 | - | - | - | - | - | - | - | - | ||
฿ 29,735.42 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6800 | 3000 | - | 350 | 325 | - | - | 2.4 | 0.458333333 | - | - | - | - | - | 0.286 | 1.1 | - | - | - | - | - | - | - | - | ||
฿ 36,165.81 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 6800 | 3000 | - | 310 | 325 | - | - | 2.2 | 0.458333333 | - | - | - | - | - | 0.373 | 1 | - | - | - | - | - | - | - | - | ||
฿ 27,656.22 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 15000 | 3000 | - | 200 | 680 | - | - | 1.6 | 5.4 | - | - | - | - | - | 0.169 | 0.64 | - | - | - | - | - | - | - | - | ||
฿ 34,132.82 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 15000 | 3000 | - | 190 | 680 | - | - | 1.4 | 5.4 | - | - | - | - | - | 0.257 | 0.6 | - | - | - | - | - | - | - | - | ||
฿ 23,788.17 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 15000 | 3000 | - | 200 | 680 | - | - | 1.6 | 5.4 | - | - | - | - | - | 0.169 | 0.64 | - | - | - | - | - | - | - | - | ||
฿ 31,040.51 | MOTORS | 1 Piece(s) | 46 Day(s) | - | - | - | - | - | - | 15000 | 3000 | - | 190 | 680 | - | - | 1.4 | 5.4 | - | - | - | - | - | 0.257 | 0.6 | - | - | - | - | - | - | - | - | ||
฿ 34,132.82 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 7100 | 3000 | - | 190 | 325 | - | - | 1.4 | 5.4 | - | - | - | - | - | 0.257 | 0.6 | - | - | - | - | - | - | - | - | ||
฿ 37,347.53 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 8540 | 3000 | - | 910 | 680 | - | - | 3.5 | 17.5 | - | - | - | - | - | 1.473 | 2.9 | - | - | - | - | - | - | - | - | ||
฿ 44,911.32 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 8540 | 3000 | - | 910 | 680 | - | - | 3.5 | 17.5 | - | - | - | - | - | 1.993 | 2.9 | - | - | - | - | - | - | - | - | ||
฿ 33,565.43 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 8540 | 3000 | - | 910 | 680 | - | - | 3.5 | 17.5 | - | - | - | - | - | 1.473 | 2.9 | - | - | - | - | - | - | - | - | ||
฿ 41,129.63 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 8540 | 3000 | - | 910 | 680 | - | - | 3.5 | 17.5 | - | - | - | - | - | 1.993 | 2.9 | - | - | - | - | - | - | - | - | ||
฿ 37,347.53 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6400 | 3000 | - | 910 | 325 | - | - | 5.5 | 27.3 | - | - | - | - | - | 1.473 | 2.9 | - | - | - | - | - | - | - | - | ||
฿ 44,911.32 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6400 | 3000 | - | 910 | 325 | - | - | 5.5 | 27.3 | - | - | - | - | - | 1.993 | 2.9 | - | - | - | - | - | - | - | - | ||
฿ 33,565.43 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6400 | 3000 | - | 910 | 325 | - | - | 5.5 | 27.3 | - | - | - | - | - | 1.473 | 2.9 | - | - | - | - | - | - | - | - | ||
฿ 41,129.63 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6400 | 3000 | - | 910 | 325 | - | - | 5.5 | 27.3 | - | - | - | - | - | 1.993 | 2.9 | - | - | - | - | - | - | - | - | ||
฿ 33,603.47 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 6800 | 3000 | - | 690 | 680 | - | - | 2.2 | 0.375 | - | - | - | - | - | 1.035 | 2.2 | - | - | - | - | - | - | - | - | ||
฿ 40,420.51 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6800 | 3000 | - | 690 | 680 | - | - | 2.2 | 0.375 | - | - | - | - | - | 1.285 | 2.2 | - | - | - | - | - | - | - | - | ||
฿ 29,735.42 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6800 | 3000 | - | 690 | 680 | - | - | 2.2 | 0.375 | - | - | - | - | - | 1.035 | 2.2 | - | - | - | - | - | - | - | - | ||
฿ 36,638.81 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 6800 | 3000 | - | 690 | 680 | - | - | 2.2 | 0.375 | - | - | - | - | - | 1.285 | 2.2 | - | - | - | - | - | - | - | - | ||
฿ 33,603.47 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6150 | 3000 | - | 690 | 325 | - | - | 4.1 | 17.1 | - | - | - | - | - | 1.035 | 2.2 | - | - | - | - | - | - | - | - | ||
฿ 40,420.51 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6150 | 3000 | - | 690 | 325 | - | - | 4.1 | 17.1 | - | - | - | - | - | 1.285 | 2.2 | - | - | - | - | - | - | - | - | ||
฿ 29,735.42 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6150 | 3000 | - | 690 | 325 | - | - | 4.1 | 17.1 | - | - | - | - | - | 1.035 | 2.2 | - | - | - | - | - | - | - | - | ||
฿ 36,638.81 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 6150 | 3000 | - | 690 | 325 | - | - | 4.1 | 17.1 | - | - | - | - | - | 1.285 | 2.2 | - | - | - | - | - | - | - | - | ||
฿ 31,185.48 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 8950 | 3000 | - | 408 | 680 | - | - | 1.76 | 5.4 | - | - | - | - | - | 0.597 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 38,057.06 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 8950 | 3000 | - | 408 | 680 | - | - | 1.76 | 5.4 | - | - | - | - | - | 0.897 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 27,317.83 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 8950 | 3000 | - | 408 | 680 | - | - | 1.76 | 5.4 | - | - | - | - | - | 0.597 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 34,274.96 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 8950 | 3000 | - | 408 | 680 | - | - | 1.76 | 5.4 | - | - | - | - | - | 0.897 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 31,185.48 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 6700 | 3000 | - | 408 | 325 | - | - | 2.7 | 8.4 | - | - | - | - | - | 0.597 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 38,057.06 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6700 | 3000 | - | 408 | 325 | - | - | 2.7 | 8.4 | - | - | - | - | - | 0.897 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 27,317.83 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 6700 | 3000 | - | 408 | 325 | - | - | 2.7 | 8.4 | - | - | - | - | - | 0.597 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 34,274.96 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 6700 | 3000 | - | 408 | 325 | - | - | 2.7 | 8.4 | - | - | - | - | - | 0.897 | 1.3 | - | - | - | - | - | - | - | - | ||
฿ 45,856.94 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 4530 | 2700 | - | 2030 | 680 | - | - | 4.7 | 28.6 | - | - | - | - | - | 5.77 | 7.2 | - | - | - | - | - | - | - | - | ||
฿ 55,784.99 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4530 | 2700 | - | 1870 | 680 | - | - | 4.3 | 28.6 | - | - | - | - | - | 8.06 | 6.6 | - | - | - | - | - | - | - | - | ||
฿ 42,074.84 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4530 | 2700 | - | 2030 | 680 | - | - | 4.7 | 28.6 | - | - | - | - | - | 5.77 | 7.2 | - | - | - | - | - | - | - | - | ||
฿ 52,002.89 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4530 | 2700 | - | 1870 | 680 | - | - | 4.3 | 28.6 | - | - | - | - | - | 8.06 | 6.6 | - | - | - | - | - | - | - | - | ||
฿ 40,893.52 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4790 | 2700 | - | 1770 | 680 | - | - | 4.3 | 22.1 | - | - | - | - | - | 4.46 | 6.3 | - | - | - | - | - | - | - | - | ||
฿ 50,821.18 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4790 | 2700 | - | 1770 | 680 | - | - | 4.3 | 22.1 | - | - | - | - | - | 5.34 | 6.3 | - | - | - | - | - | - | - | - | ||
฿ 37,111.03 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4790 | 2700 | - | 1770 | 680 | - | - | 4.3 | 22.1 | - | - | - | - | - | 4.46 | 6.3 | - | - | - | - | - | - | - | - | ||
฿ 47,039.08 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 4790 | 2700 | - | 1770 | 680 | - | - | 4.3 | 22.1 | - | - | - | - | - | 5.34 | 6.3 | - | - | - | - | - | - | - | - | ||
฿ 36,402.31 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4770 | 2700 | - | 1450 | 680 | - | - | 3.5 | 13.7 | - | - | - | - | - | 3.15 | 5.1 | - | - | - | - | - | - | - | - | ||
฿ 46,329.96 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 4770 | 2700 | - | 1450 | 680 | - | - | 3.5 | 13.7 | - | - | - | - | - | 4.04 | 5.1 | - | - | - | - | - | - | - | - | ||
฿ 33,361.18 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4770 | 2700 | - | 1450 | 680 | - | - | 3.5 | 13.7 | - | - | - | - | - | 3.15 | 5.1 | - | - | - | - | - | - | - | - | ||
฿ 42,547.87 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4770 | 2700 | - | 1450 | 680 | - | - | 3.5 | 13.7 | - | - | - | - | - | 4.04 | 5.1 | - | - | - | - | - | - | - | - | ||
฿ 110,881.36 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 132,686.12 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 116,216.60 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 138,021.78 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 103,922.29 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 125,727.06 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 114,360.69 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 136,165.86 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 119,695.94 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 141,501.11 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 107,401.62 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 104,618.16 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 119,232.16 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 141,037.32 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 124,567.41 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 146,372.58 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 112,273.09 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 134,078.26 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 115,752.42 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 137,557.60 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 121,087.67 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 142,892.83 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 108,793.36 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 57.6 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 130,598.52 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 1812 | 1000 | - | 4157 | 680 | - | - | 10.3 | 24 | - | - | - | - | - | 70.1 | 39.7 | - | - | - | - | - | - | - | - | ||
฿ 91,859.66 | SEALING RING | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 2368 | 1500 | - | 4257 | 680 | - | - | 9.5 | 24 | - | - | - | - | - | 38.7 | 27.1 | - | - | - | - | - | - | - | - | ||
฿ 108,561.67 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 2368 | 1500 | - | 4257 | 680 | - | - | 9.5 | 24 | - | - | - | - | - | 46.9 | 27.1 | - | - | - | - | - | - | - | - | ||
฿ 97,194.90 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 2368 | 1500 | - | 4257 | 680 | - | - | 9.5 | 24 | - | - | - | - | - | 38.7 | 27.1 | - | - | - | - | - | - | - | - | ||
฿ 113,896.92 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 2368 | 1500 | - | 4257 | 680 | - | - | 9.5 | 24 | - | - | - | - | - | 46.9 | 27.1 | - | - | - | - | - | - | - | - | ||
฿ 84,900.59 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 2368 | 1500 | - | 4257 | 680 | - | - | 9.5 | 24 | - | - | - | - | - | 38.7 | 27.1 | - | - | - | - | - | - | - | - | ||
฿ 101,602.60 | SEALING RING | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 2368 | 1500 | - | 4257 | 680 | - | - | 9.5 | 24 | - | - | - | - | - | 46.9 | 27.1 | - | - | - | - | - | - | - | - | ||
฿ 94,179.34 | SEALING RING | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 5051 | 3500 | - | 4948 | 680 | - | - | 10.2 | 50 | - | - | - | - | - | 38.7 | 13.5 | - | - | - | - | - | - | - | - | ||
฿ 87,220.28 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 5051 | 3500 | - | 4948 | 680 | - | - | 10.2 | 50 | - | - | - | - | - | 38.7 | 13.5 | - | - | - | - | - | - | - | - | ||
฿ 95,339.39 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 2368 | 1500 | - | 4257 | 680 | - | - | 9.5 | 24 | - | - | - | - | - | 38.7 | 27.1 | - | - | - | - | - | - | - | - | ||
฿ 112,041.00 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 2368 | 1500 | - | 4257 | 680 | - | - | 9.5 | 24 | - | - | - | - | - | 46.9 | 27.1 | - | - | - | - | - | - | - | - | ||
฿ 100,674.64 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 2368 | 1500 | - | 4257 | 680 | - | - | 9.5 | 24 | - | - | - | - | - | 38.7 | 27.1 | - | - | - | - | - | - | - | - | ||
฿ 117,376.26 | SEALING RING | 1 Piece(s) | 61 Day(s) | - | - | - | - | - | - | 2368 | 1500 | - | 4257 | 680 | - | - | 9.5 | 24 | - | - | - | - | - | 46.9 | 27.1 | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?