(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EMMT-AS-80-M-LS-RM |
EMMT-AS-80-M-LS-RS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Temperature Range (°C) | Number of pole pairs | Rotor position sensor | Rotor position sensor interface | Rotor position sensor measuring principle | Temperature monitoring | Max. rotational speed (1/min) | Nominal rotary speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Relative air humidity | Degree of protection | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Corrosion resistance class (CRC) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,603.47 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6150 | 3000 | - | 690 | 325 | - | - | 4.1 | 17.1 | - | - | - | - | - | 1.035 | 2.2 | - | - | - | - | - | - | - | - | ||
฿ 29,735.42 | MOTORS | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 6150 | 3000 | - | 690 | 325 | - | - | 4.1 | 17.1 | - | - | - | - | - | 1.035 | 2.2 | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?