(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EMMT-AS-60-M-LS-RMB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Temperature Range (°C) | Number of pole pairs | Rotor position sensor | Rotor position sensor interface | Rotor position sensor measuring principle | Temperature monitoring | Max. rotational speed (1/min) | Nominal rotary speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Relative air humidity | Degree of protection | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Corrosion resistance class (CRC) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36,165.81 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 6800 | 3000 | - | 310 | 325 | - | - | 2.2 | 0.458333333 | - | - | - | - | - | 0.373 | 1 | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part EMMT-AS-60-M-LS-RMB in the Servo Motor, EMMT-AS Series series.
Part Number |
---|
EMMT-AS-100-L-HS-RSB |
EMMT-AS-100-M-HS-RM |
EMMT-AS-100-M-HS-RMB |
EMMT-AS-60-S-HS-RM |
EMMT-AS-60-S-HS-RMB |
EMMT-AS-60-S-HS-RS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Temperature Range (°C) | Number of pole pairs | Rotor position sensor | Rotor position sensor interface | Rotor position sensor measuring principle | Temperature monitoring | Max. rotational speed (1/min) | Nominal rotary speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Relative air humidity | Degree of protection | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Corrosion resistance class (CRC) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 52,002.89 | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4530 | 2700 | - | 1870 | 680 | - | - | 4.3 | 28.6 | - | - | - | - | - | 8.06 | 6.6 | - | - | - | - | - | - | - | - | ||
฿ 40,893.52 | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4790 | 2700 | - | 1770 | 680 | - | - | 4.3 | 22.1 | - | - | - | - | - | 4.46 | 6.3 | - | - | - | - | - | - | - | - | ||
฿ 50,821.18 | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 4790 | 2700 | - | 1770 | 680 | - | - | 4.3 | 22.1 | - | - | - | - | - | 5.34 | 6.3 | - | - | - | - | - | - | - | - | ||
฿ 27,656.22 | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | 15000 | 3000 | - | 200 | 680 | - | - | 1.6 | 5.4 | - | - | - | - | - | 0.169 | 0.64 | - | - | - | - | - | - | - | - | ||
฿ 34,132.82 | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 15000 | 3000 | - | 190 | 680 | - | - | 1.4 | 5.4 | - | - | - | - | - | 0.257 | 0.6 | - | - | - | - | - | - | - | - | ||
฿ 23,788.17 | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | 15000 | 3000 | - | 200 | 680 | - | - | 1.6 | 5.4 | - | - | - | - | - | 0.169 | 0.64 | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?