(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EMMT-AS-60-M-LS-RSB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brake DC operating voltage | Brake power consumption | Rotor position sensor | Max. rotational speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Continuous stall current (A) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,119.70 | ACTUATORS | 1 Piece(s) | 31 Day(s) | 24 V | 11 W | Absolute encoder, single-turn | 6800 | 0.45 | 310 | 4.85 | 20 | 2.2 | 11 | 32 | 0.373 | 1 | 3.4 | 1.15 | 2.5 | 1850 | 5242206 |
Loading...
Operating Temperature Range(°C) | -15::40 | Number of pole pairs | 5 | Rotor position sensor interface | EnDat® 22 |
---|---|---|---|---|---|
Rotor position sensor measuring principle | Inductive | Temperature monitoring | Digital motor temperature transmission via EnDat® 2.2 | Nominal rotary speed(1/min) | 3000 |
DC nominal Voltage(V) | 325 | Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 70 |
Relative air humidity | 0 - 90 % | Degree of protection | IP40 | Permissible axial shaft load(N) | 70 |
Permissible radial shaft load(N) | 350 | Corrosion resistance class (CRC) | 0 - No corrosion stress |
Please check the type/dimensions/specifications of the part EMMT-AS-60-M-LS-RSB in the Servo Motor, EMMT Series series.
Part Number |
---|
EMMT-AS-60-L-LS-RS |
EMMT-AS-60-M-LS-RS |
EMMT-AS-60-S-LS-RM |
EMMT-AS-60-S-LS-RS |
EMMT-AS-60-S-LS-RSB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Brake DC operating voltage | Brake power consumption | Rotor position sensor | Max. rotational speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Continuous stall current (A) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,559.30 | 1 Piece(s) | 30 Day(s) | - | - | Absolute encoder, single-turn | 6800 | 0.44 | 440 | 2.68 | 12 | 3.2 | 18.3 | 31.2 | 0.403 | 1.4 | 5.6 | 1.66 | 3.8 | 1910 | 5242212 | ||
฿ 25,867.36 | 1 Piece(s) | 31 Day(s) | - | - | Absolute encoder, single-turn | 6800 | 0.45 | 350 | 4.85 | 20 | 2.4 | 11 | 32 | 0.286 | 1.1 | 3.4 | 1.24 | 2.7 | 1530 | 5242204 | ||
฿ 27,656.22 | 1 Piece(s) | 30 Day(s) | - | - | Absolute encoder, multi-turn | 7100 | 0.41 | 200 | 11.7 | 38 | 1.6 | 5.4 | 29.9 | 0.169 | 0.64 | 1.6 | 0.7 | 1.7 | 1180 | 5242197 | ||
฿ 23,788.17 | 1 Piece(s) | 30 Day(s) | - | - | Absolute encoder, single-turn | 7100 | 0.41 | 200 | 11.7 | 38 | 1.6 | 5.4 | 29.9 | 0.169 | 0.64 | 1.6 | 0.7 | 1.7 | 1180 | 5242196 | ||
฿ 31,040.51 | 1 Piece(s) | 31 Day(s) | 24 V | 11 W | Absolute encoder, single-turn | 7100 | 0.41 | 190 | 11.7 | 38 | 1.4 | 5.4 | 29.9 | 0.257 | 0.6 | 1.6 | 0.66 | 1.6 | 1500 | 5242198 |
How can we improve?
How can we improve?