1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Servo Motor, EMMT Series

Servo Motor, EMMT Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,788.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
EMMT-AS-60-L-LS-RS
EMMT-AS-60-M-LS-RS
EMMT-AS-60-M-LS-RSB
EMMT-AS-60-S-LS-RM
EMMT-AS-60-S-LS-RS
EMMT-AS-60-S-LS-RSB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBrake DC operating voltage Brake power consumption Rotor position sensor Max. rotational speed
(1/min)
Motor constants
(Nm/A)
Motor nominal power
(W)
Phase-phase winding resistance
(Ohm)
Winding inductance phase-phase
(mH)
Motor nominal current
(A)
Peak current
(A)
Voltage constant, phase-to-phase
(mVmin)
Total output inertia moment
(kgcm²)
Nominal torque
(Nm)
Peak torque
(Nm)
Stall torque
(Nm)
Continuous stall current
(A)
Weight
(g)
Manufacturer part #

฿ 27,559.30

SERVO MOTOR 1 Piece(s) 30 Day(s) --Absolute encoder, single-turn68000.444402.68123.218.331.20.4031.45.61.663.819105242212

฿ 25,867.36

ACTUATORS 1 Piece(s) 31 Day(s) --Absolute encoder, single-turn68000.453504.85202.411320.2861.13.41.242.715305242204

฿ 33,119.70

ACTUATORS 1 Piece(s) 31 Day(s) 24 V11 WAbsolute encoder, single-turn68000.453104.85202.211320.37313.41.152.518505242206

฿ 27,656.22

SERVO MOTOR 1 Piece(s) 30 Day(s) --Absolute encoder, multi-turn71000.4120011.7381.65.429.90.1690.641.60.71.711805242197

฿ 23,788.17

SERVO MOTOR 1 Piece(s) 30 Day(s) --Absolute encoder, single-turn71000.4120011.7381.65.429.90.1690.641.60.71.711805242196

฿ 31,040.51

ACTUATORS 1 Piece(s) 31 Day(s) 24 V11 WAbsolute encoder, single-turn71000.4119011.7381.45.429.90.2570.61.60.661.615005242198

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -15::40 Number of pole pairs 5 Rotor position sensor interface EnDat® 22
Rotor position sensor measuring principle Inductive Temperature monitoring Digital motor temperature transmission via EnDat® 2.2 Nominal rotary speed(1/min) 3000
DC nominal Voltage(V) 325 Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 70
Relative air humidity 0 - 90 % Degree of protection IP40 Permissible axial shaft load(N) 70
Permissible radial shaft load(N) 350 Corrosion resistance class (CRC) 0 - No corrosion stress