(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Working stroke (mm) | Size | Feed constant (mm/U) | Moving mass (g) | Max. speed (m/s) | Basic weight with 0 mm stroke (g) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Interface code, actuator | Manufacturer part # | Product weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,340.36 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1000 | 45 | 60 | 169 | 1.2 | 760 | 169 | 23 | V32 | 8062773 | 3051 | ||
฿ 25,637.82 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1200 | 45 | 60 | 169 | 1.2 | 760 | 169 | 23 | V32 | 8062774 | 3510 | ||
฿ 27,583.77 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1500 | 45 | 60 | 169 | 1.2 | 760 | 169 | 23 | V32 | 8062775 | 4197 | ||
฿ 19,151.43 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 200 | 45 | 60 | 169 | 1.2 | 760 | 169 | 23 | V32 | 8062768 | 1219 | ||
฿ 19,799.50 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 300 | 45 | 60 | 169 | 1.2 | 760 | 169 | 23 | V32 | 8062769 | 1448 | ||
฿ 21,097.40 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 500 | 45 | 60 | 169 | 1.2 | 760 | 169 | 23 | V32 | 8062770 | 1906 | ||
฿ 21,615.84 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 600 | 45 | 60 | 169 | 1.2 | 760 | 169 | 23 | V32 | 8062771 | 2135 | ||
฿ 23,042.91 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 800 | 45 | 60 | 169 | 1.2 | 760 | 169 | 23 | V32 | 8062772 | 2593 | ||
฿ 25,722.90 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1000 | 60 | 78 | 482 | 1.5 | 1775 | 482 | 43 | T42 | 8062781 | 6027 | ||
฿ 27,257.53 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1200 | 60 | 78 | 482 | 1.5 | 1775 | 482 | 43 | T42 | 8062782 | 6878 | ||
฿ 29,558.84 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1500 | 60 | 78 | 482 | 1.5 | 1775 | 482 | 43 | T42 | 8062783 | 8153 | ||
฿ 31,860.13 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1800 | 60 | 78 | 482 | 1.5 | 1775 | 482 | 43 | T42 | 8062784 | 9429 | ||
฿ 19,586.11 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 200 | 60 | 78 | 482 | 1.5 | 1775 | 482 | 43 | T42 | 8062776 | 2625 | ||
฿ 33,394.32 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 2000 | 60 | 78 | 482 | 1.5 | 1775 | 482 | 43 | T42 | 8062785 | 10280 | ||
฿ 20,352.78 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 300 | 60 | 78 | 482 | 1.5 | 1775 | 482 | 43 | T42 | 8062777 | 3050 | ||
฿ 21,886.97 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 500 | 60 | 78 | 482 | 1.5 | 1775 | 482 | 43 | T42 | 8062778 | 3901 | ||
฿ 22,654.51 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 600 | 60 | 78 | 482 | 1.5 | 1775 | 482 | 43 | T42 | 8062779 | 4326 | ||
฿ 24,188.70 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 800 | 60 | 78 | 482 | 1.5 | 1775 | 482 | 43 | T42 | 8062780 | 5177 | ||
฿ 26,882.81 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1000 | 80 | 105 | 901 | 1.5 | 3500 | 901 | 73 | T46 | 8062791 | 10784 | ||
฿ 28,633.03 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1200 | 80 | 105 | 901 | 1.5 | 3500 | 901 | 73 | T46 | 8062792 | 12240 | ||
฿ 31,259.67 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1500 | 80 | 105 | 901 | 1.5 | 3500 | 901 | 73 | T46 | 8062793 | 14426 | ||
฿ 33,885.88 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 1800 | 80 | 105 | 901 | 1.5 | 3500 | 901 | 73 | T46 | 8062794 | 16611 | ||
฿ 19,878.85 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 200 | 80 | 105 | 901 | 1.5 | 3500 | 901 | 73 | T46 | 8062786 | 4956 | ||
฿ 34,845.04 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 2000 | 80 | 105 | 901 | 1.5 | 3500 | 901 | 73 | T46 | 8062795 | 18068 | ||
฿ 20,754.40 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 300 | 80 | 105 | 901 | 1.5 | 3500 | 901 | 73 | T46 | 8062787 | 5685 | ||
฿ 22,505.49 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 500 | 80 | 105 | 901 | 1.5 | 3500 | 901 | 73 | T46 | 8062788 | 7142 | ||
฿ 23,380.60 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 600 | 80 | 105 | 901 | 1.5 | 3500 | 901 | 73 | T46 | 8062789 | 7870 | ||
฿ 25,132.15 | TOOTHED BELT AXES | 1 Piece(s) | 30 Day(s) | 10 | 800 | 80 | 105 | 901 | 1.5 | 3500 | 901 | 73 | T46 | 8062790 | 9327 |
Loading...
Motor type | Stepper motor, Servo motor | Max. acceleration(m/s²) | 15 | Min. Ambient temperature(°C) | 0 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 50 | Degree of protection | IP40 |
How can we improve?
How can we improve?