1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Belt Driven Linear Actuator, ELGC Series (Part Number)

TOOTHED BELT AXES

Belt Driven Linear Actuator, ELGC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,151.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
ELGC-TB-KF-45-1500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWorking stroke
(mm)
Size Feed constant
(mm/U)
Moving mass
(g)
Max. speed
(m/s)
Basic weight with 0 mm stroke
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Interface code, actuator Manufacturer part # Product weight
(g)

฿ 27,583.77

TOOTHED BELT AXES 1 Piece(s) 30 Day(s) 10150045601691.276016923V3280627754197

Loading...

  1. 1

Basic Information

Motor type Stepper motor, Servo motor Max. acceleration(m/s²) 15 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 50 Degree of protection IP40

Please check the type/dimensions/specifications of the part ELGC-TB-KF-45-1500 in the Belt Driven Linear Actuator, ELGC Series series.

Products with similar specification

Part Number
ELGC-TB-KF-45-1000
ELGC-TB-KF-45-1200
ELGC-TB-KF-45-200
ELGC-TB-KF-45-300
ELGC-TB-KF-45-500
ELGC-TB-KF-45-600
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWorking stroke
(mm)
Size Feed constant
(mm/U)
Moving mass
(g)
Max. speed
(m/s)
Basic weight with 0 mm stroke
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Interface code, actuator Manufacturer part # Product weight
(g)

฿ 24,340.36

1 Piece(s) 30 Day(s) 10100045601691.276016923V3280627733051

฿ 25,637.82

1 Piece(s) 30 Day(s) 10120045601691.276016923V3280627743510

฿ 19,151.43

1 Piece(s) 30 Day(s) 1020045601691.276016923V3280627681219

฿ 19,799.50

1 Piece(s) 30 Day(s) 1030045601691.276016923V3280627691448

฿ 21,097.40

1 Piece(s) 30 Day(s) 1050045601691.276016923V3280627701906

฿ 21,615.84

1 Piece(s) 30 Day(s) 1060045601691.276016923V3280627712135